norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint ground, bright.Note:Double universal joints with needle bearing are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23407 Universal joints double with needle bearing, DIN 808 192 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints double with needle bearing, DIN 808
Universal joints double with needle bearing, DIN 808

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole without slot
Order No.
reamed hole with slot
DD1LL1L2L3BTMax.
torque
Nm
static fracture
torque
Nm
Filter
23407-1007423407-1100741022742412*26311,41080
23407-1208623407-1120861225862813*30413,816120
23407-1610423407-11610416321053416*37518,335250
23407-2012823407-12012820421294118*47622,880500
23407-2516023407-12516025501635426*55828,3130800
-23407-130238305819061-68833,32401500
23407-30238-30581906129*68833,32401500
23407-3521223407-13521235702127033*721038,33602200
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83