norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Pulley plastic PA6.
Ball bearing chrome steel.
Screw and nut steel.
Version:Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note:Ready-to-install tension pulleys for belts, complete with ball bearing. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.

For tensioning belts on the back of the belt. The tension pulleys can be combined with all tensioning elements to form an elastic belt tensioner. Rigid mounting without a tensioning element is also possible. Can also be used as an idler pulley.
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22102 Tension pulleys 484 kB

Drawings

Tension pulleys

Item selection/filter

Order No.D

D1LL1L2T
max.
belt
width
max.
Tightening torque
of screw C1
Nm
max.
rpm
Suitable for clamping element size CADAcc.PriceOrder
22102-3003530M8353517301080001 30.21 €
22102-4004540M10456679402080002+3 36.69 €
22102-6006060M12607,58913553560004 52.88 €
22102-8009080M20909127148516050005 99.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83