norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004 Toothed pulleys profile HTD 8M 264 kB
 Technical information for toothed belts 22062 725 kB

Drawings (total overview)

Toothed pulleys profile HTD 8M
Toothed pulleys profile HTD 8M

Toothed pulleys profile HTD 8M, for 20 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 20 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0820018Asteel1845,84321244,4651-2838 12.22 €
22004-0820020Asteel2050,93361249,5657-2838 13.43 €
22004-0820022Asteel2256,02431254,6562-2838 13.98 €
22004-0820024Asteel2461,12491259,7467-2838 15.72 €
22004-0820026Asteel2666,21501264,8473-2838 17.14 €
22004-0820028Asteel2871,3551469,9377-2838 18.80 €
22004-0820030Asteel3076,39601475,0284-2838 20.42 €
22004-0820032Asteel3281,49641480,1288-2838 21.28 €
22004-0820034Asteel3486,58701485,2194-2838 22.34 €
22004-0820036Asteel3691,67751490,398-2838 23.92 €
22004-0820038Asteel3896,77801495,39104-2838 25.31 €
22004-0820040Asteel40101,868514100,49108-2838 27.06 €
22004-0820044Agrey cast iron44112,059614110,67121-2838 32.28 €
22004-0820048Agrey cast iron48122,2310414120,86129-2838 34.64 €
22004-0820056Bgrey cast iron56142,68014141,231501172838 44.03 €
22004-0820060Bgrey cast iron60152,798014151,421581272838 51.24 €
22004-0820064Bgrey cast iron64162,978014161,61681372838 51.24 €
22004-0820072Bgrey cast iron72183,358018181,971921582838 58.13 €
22004-0820080Egrey cast iron80203,729014202,35-1792838 59.80 €
22004-0820084Egrey cast iron84213,99014212,53-1902838 67.49 €
22004-0820090Egrey cast iron90229,189014227,81-2042838 67.49 €
22004-0820112Egrey cast iron112285,219020283,83-2602838 73.31 €
22004-0820144Egrey cast iron144366,699020365,32-3422838 118.65 €
22004-0820168Egrey cast iron168427,810020426,42-4032838 124.87 €
22004-0820192Egrey cast iron192488,9210020487,54-4652838 160.39 €

Toothed pulleys profile HTD 8M, for 30 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 30 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0830018Asteel1845,84321244,4651-3848 14.84 €
22004-0830020Asteel2050,93361249,5657-3848 16.33 €
22004-0830022Asteel2256,02431254,6562-3848 17.47 €
22004-0830024Asteel2461,12491259,7467-3848 18.25 €
22004-0830026Asteel2666,21501264,8473-3848 19.92 €
22004-0830028Asteel2871,3551469,9377-3848 20.77 €
22004-0830030Asteel3076,39601475,0284-3848 23.06 €
22004-0830032Asteel3281,49641480,1288-3848 25.46 €
22004-0830034Asteel3486,58701485,2194-3848 26.16 €
22004-0830036Asteel3691,67751490,398-3848 27.63 €
22004-0830038Asteel3896,77801495,39104-3848 29.54 €
22004-0830040Asteel40101,868514100,49108-3848 31.37 €
22004-0830044Agrey cast iron44112,059614110,67121-3848 33.11 €
22004-0830048Agrey cast iron48122,2310414120,86129-3848 40.84 €
22004-0830056Bgrey cast iron56142,69014141,231501173848 50.99 €
22004-0830060Bgrey cast iron60152,799014151,421581273848 61.56 €
22004-0830064Bgrey cast iron64162,979014161,61681373848 61.56 €
22004-0830072Bgrey cast iron72183,359514181,971921583848 67.57 €
22004-0830080Egrey cast iron80203,7210014202,35-1793848 73.34 €
22004-0830084Egrey cast iron84213,910014212,53-1903848 86.05 €
22004-0830090Egrey cast iron90229,1810014227,81-2043848 86.05 €
22004-0830112Egrey cast iron112285,2110020283,83-2603848 83.90 €
22004-0830144Egrey cast iron144366,6910020365,32-3423848 133.43 €
22004-0830168Egrey cast iron168427,810020426,42-4033848 140.86 €
22004-0830192Egrey cast iron192488,9210020487,54-4653848 172.02 €

Toothed pulleys profile HTD 8M, for 50 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22004-0850018Asteel1845,84321244,4651-6070 17.04 €
22004-0850020Asteel2050,93361249,5657-6070 17.55 €
22004-0850022Asteel2256,02431254,6562-6070 17.76 €
22004-0850024Asteel2461,12491259,7467-6070 18.76 €
22004-0850026Asteel2666,21501264,8473-6070 20.82 €
22004-0850028Asteel2871,3551469,9377-6070 23.63 €
22004-0850030Asteel3076,39601475,0284-6070 24.02 €
22004-0850032Asteel3281,49641480,1288-6070 26.57 €
22004-0850034Asteel3486,58701485,2194-6070 28.29 €
22004-0850036Asteel3691,67751490,398-6070 29.73 €
22004-0850038Asteel3896,77801495,39104-6070 32.44 €
22004-0850040Asteel40101,868514100,49108-6070 34.96 €
22004-0850044Agrey cast iron44112,059614110,67121-6070 39.76 €
22004-0850048Agrey cast iron48122,2310414120,86129-6070 51.20 €
22004-0850056Hgrey cast iron56142,69018141,231501176060 52.96 €
22004-0850060Hgrey cast iron60152,7910018151,421581276060 66.07 €
22004-0850064Hgrey cast iron64162,9710018161,61681376060 76.61 €
22004-0850072Hgrey cast iron72183,3510018181,971921586060 105.08 €
22004-0850080Igrey cast iron80203,7211018202,35-1796060 78.88 €
22004-0850084Jgrey cast iron84213,911018212,53-1906060 89.94 €
22004-0850090Jgrey cast iron90229,1811018227,81-2046060 116.82 €
22004-0850112Jgrey cast iron112285,2111020283,83-2606060 145.90 €
22004-0850144Jgrey cast iron144366,6911020365,32-3426060 154.32 €
22004-0850168Jgrey cast iron168427,812020426,42-4036060 187.45 €
22004-0850192Jgrey cast iron192488,9213020487,54-4656060 235.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83