norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Toothed pulleys without aluminium rim flanges.
Version:Steel phosphated.
Aluminium bright.
Note:Standard HTD profile with metric graduation (semicircular toothing). At least one toothed belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the toothed belt pulleys are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
To reduce weight, the toothed belt pulleys may have a recess on one face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004 Toothed pulleys profile HTD 5M 193 kB
 Technical information for toothed belts 22062 725 kB

Drawings (total overview)

Toothed pulleys profile HTD 5M

Toothed pulleys profile HTD 5M, for 15 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 15 mm wide belts

Item selection/filter

Order No.belt widthFormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-05151215Asteel1219,113617,962320,526 6.10 €
22004-05151415Asteel1422,2814621,142520,526 7.12 €
22004-05151515Asteel1523,8716622,732820,526 7.36 €
22004-05151615Asteel1625,4716,5624,322820,526 7.64 €
22004-05151815Asteel1828,6520627,513220,526 8.14 €
22004-05152015Asteel2031,8323630,693620,526 8.72 €
22004-05152115Asteel2133,4224632,283820,526 9.03 €
22004-05152215Asteel2235,0125,5633,873920,526 9.15 €
22004-05152415Asteel2438,1927637,064220,528 10.48 €
22004-05152615Asteel2641,3830640,244620,528 11.06 €
22004-05152815Asteel2844,5630,5643,425020,528 11.20 €
22004-05153015Asteel3047,7535846,615120,528 12.81 €
22004-05153215Asteel3250,9338849,795520,528 14.13 €
22004-05153615Asteel3657,338856,166220,528 15.28 €
22004-05154015Asteel4063,6638862,527120,528 17.47 €
22004-05154415Galuminium4470,0338868,89-20,530 21.39 €
22004-05154815Galuminium4876,3945875,25-20,530 23.83 €
22004-05156015Galuminium6095,4950894,35-20,530 29.54 €
22004-05157215Galuminium72114,59508113,45-20,530 35.36 €

Toothed pulleys profile HTD 5M, for 25 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 25 mm wide belts

Item selection/filter

Order No.belt widthFormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-05251225Asteel1219,113617,96233036 8.14 €
22004-05251425Asteel1422,2814621,14253036 9.15 €
22004-05251525Asteel1523,8716622,73283036 9.44 €
22004-05251625Asteel1625,4716,5624,32283036 9.53 €
22004-05251825Asteel1828,6520627,51323036 10.19 €
22004-05252025Asteel2031,8323630,69363036 10.48 €
22004-05252125Asteel2133,4224632,28383038 11.71 €
22004-05252225Asteel2235,0125,5633,87393038 11.93 €
22004-05252425Asteel2438,1927637,06423038 13.10 €
22004-05252625Asteel2641,3830640,24463038 14.35 €
22004-05252825Asteel2844,5630,5643,42503038 15.20 €
22004-05253025Asteel3047,7535846,61513038 16.01 €
22004-05253225Asteel3250,9338849,79553038 18.08 €
22004-05253625Asteel3657,338856,16623038 19.65 €
22004-05254025Asteel4063,6638862,52713038 22.55 €
22004-05254425Galuminium4470,0338868,89-3040 27.51 €
22004-05254825Galuminium4876,3945875,25-3040 29.69 €
22004-05256025Galuminium6095,4950894,35-3040 38.19 €
22004-05257225Galuminium72114,59508113,45-3040 46.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83