norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Extruded section, aluminium EN AW-6060.Version:Hard anodised aluminium, 50 µm. Hardness 500 HV.Note:The aluminium guide rail has good thermal conductivity and importantly heats only at continuously very high speeds.

** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21200 Guide rails DryLin® T 110 kB
 Technical data for sliding guides 92,7 kB

Drawings

Guide rails DryLin® T

Item selection/filter

Order No.SizeL
max.
L2BB1D
for screw
DIN 912
HH1L1CADAcc.PriceOrder
21200-1530X3960153960302215M415,51060 on request
21200-2030X3960203960303120M51912,360 on request
21200-2530X3960253960303423M621,513,860 on request
21200-3020X3960303960204028M82615,880 on request
Order No.Version 1SizeL
max.
LL2L2
min.
L2
max.
BB1D
for screw
DIN 912
HH1L1CADAcc.PriceOrder
21200-15**X*L2 and L customer specific153960***20492215M415,51060on request
21200-20**X*L2 and L customer specific203960***20493120M51912,360on request
21200-25**X*L2 and L customer specific253960***20493423M621,513,860on request
21200-30**X*L2 and L customer specific303960***20494028M82615,880on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83