norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Carriage body zink.
Plastic bearing material iglidur® J.
Rail anodised aluminium.

Version:Body chromed.
Guide rail natural colour anodised.
Note:Flat slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.

** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21230 Flat guides DryLin® N 187 kB

Drawings

Flat guides DryLin® N
Flat guides DryLin® N

Item selection/filter

Order No.

ItemVersion 1CADAcc.PriceOrder
21230-8000Guide Carriagefixed bearing 11.95 €
21230-8010Guide Carriagefloating bearing 11.95 €
Order No.ItemL
max.
L2CADAcc.PriceOrder
21230-8030X3960Guide Rail396030 on request
Order No.ItemVersion 1L
max.
LL2L2
min.
L2
max.
CADAcc.PriceOrder
21230-80**X*Guide RailL2 and L customer specific3960***25100on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83