norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Slides
Guide rails
Positioning stages
Linear guide systems
Position indicators
21000

Slides Guide rails Positioning stages Linear guide...

go back

Product group 21000

The product group 21000 from norelem is subdivided into ten categories:
- Saddle slides
- Positioning systems
- Motorised positioning tables
- Plastic slide guides
- Roller guide rails
- Profile guide rails
- Linear ball bearing
- Linear guide system
- Position indicators and scales
- Level vials

Linear systems

As a technical sub-discipline of drive technology, linear transfer technology is concerned with the challenge of conducting translational motion of mechanical components while keeping friction as low as possible. A linear system of this kind should be able to withstand linear forces as much as possible without being deformed.

Linear systems from norelem are used in semiconductor manufacturing, robotics, the packaging industry and even in medical technology. But the primary field of application is certainly factory automation. Linear systems ensure solutions with customised specifications for positioning, manipulating, lifting or rotating production elements. The systems are designed and assembled according to the customer's specific field of application.

Linear guide

There are two main types of linear guide (often called a linear guide system):

Slide guides are linear guides in which the individual linear guide elements are not separated by rolling elements. These linear guide systems include the dovetail slide from norelem, which prevents a guide element from lifting during rotational movements.

Roller guides are based on a rotational mechanism, whereby roller guides such as rollers or ball bearings are rotated between two moving elements. A rolling element retainer (such as a roller chain) keeps the rolling element in control and ensures that the guide runs as quietly as possible. Roller guides include profile guide rails and linear ball bearings.

As a general rule, the shape and position accuracy of a guide are later the ultimate parameters when it comes to the quality of the guide.
Saddle slides, Guide rails, Positioning stages, Miniature slide guides, Position indicators from norelem
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83