norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Square hollow profiles grey cast iron
01740

Square hollow profiles grey cast iron

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed.Note:The length L is cut by saw and is always supplied overlong.Drawing reference:
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01740 Square hollow profiles grey cast iron 163 kB

Drawings

Square hollow profiles grey cast iron

Overview of items (compressed)

Item selection/filter
Order No.L = lengthB

H≈ SRFilter
01740-04X100/2006363126
01740-05X200/4008080188
01740-06X200/4001001002010
01740-07X200/400/6001251252212
01740-08X200/300/6001601602516
01740-09X200/300/6002002002820
01740-12X6002502503620
01740-15X6003153155620
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83