norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
U-profiles machined all sides grey cast iron or aluminium
01680

U-profiles machined all sides grey cast iron or aluminium

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed or EN AW-7075.Note:The length L is cut by saw and is always supplied overlong.On request:Lengths 800 mm and 1000 mm in cast iron.Drawing reference:
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01680 U-profiles machined all sides grey cast iron or aluminium 195 kB

Drawings

U-profiles machined all sides grey cast iron or aluminium

Overview of items (compressed)

Item selection/filter
Order No.Main
material
L = lengthB

HSFilter
01680-01Xgrey cast iron150/30032328
01680-02Xgrey cast iron150/300404010
01680-03Xgrey cast iron150/300/600636312
01680-04Xgrey cast iron200/300/600/800808016
01680-05Xgrey cast iron200/300/600/100010010020
01680-06Xgrey cast iron200/300/600/100012512520
01680-07Xgrey cast iron200/300/60016016025
01680-08Xgrey cast iron200/300/60020020032
01680-09Xgrey cast iron300/60025025036
01680-10Xgrey cast iron300/60025020036
01680-11Xgrey cast iron300/60031520036
01680-201Xaluminium150/30032328
01680-202Xaluminium150/300404010
01680-203Xaluminium150/300/600636312
01680-204Xaluminium200/300/600/800808016
01680-205Xaluminium200/300/600/100010010020
01680-206Xaluminium200/300/600/100012512520
01680-207Xaluminium200/300/60016016025
01680-208Xaluminium200/300/60020020032
01680-209Xaluminium300/60025025036
01680-210Xaluminium300/60025020036
01680-211Xaluminium300/60031520036
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83