norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T-profiles machined all sides grey cast iron or aluminium
01580

T-profiles machined all sides grey cast iron or aluminium

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed or EN AW-7075.Note:The length L is cut by saw and is always supplied overlong.On request:Lengths 800 mm and 1000 mm in cast iron.Drawing reference:
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01580 T-profiles machined all sides grey cast iron or aluminium 183 kB

Drawings

T-profiles machined all sides grey cast iron or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
grey cast iron
Order No.
aluminium
L = lengthB

HSFilter
01580-01X-300404010
01580-02X01580-202X150/300636312
01580-03X01580-203X300/600/800808016
01580-04X01580-204X300/600/100010010020
01580-05X01580-205X300/600/100012512520
01580-06X01580-206X300/60016016025
01580-07X01580-207X300/60020020032
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83