norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
V-block machined all sides grey cast iron or aluminium
01640

V-block machined all sides grey cast iron or aluminium

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed or EN AW-7075.Note:The length L is cut by saw and is always supplied overlong.Drawing reference:
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01640 V-block machined all sides grey cast iron or aluminium 174 kB

Drawings

V-block machined all sides grey cast iron or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
grey cast iron
Order No.
aluminium
L = lengthB

B1HH1H2D
max.
SFilter
01640-01X01640-201X100/2002515,5168,530182
01640-02X01640-202X100/2003621,9201138242
01640-03X01640-203X100/20040262513,547292,5
01640-04X01640-204X200/300/6005031,7361766382,5
01640-05X01640-205X200/300/6007050502695583
01640-06X01640-206X200/300/60010079,37041139904
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83