norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips, plastic with protruding steel bush
06174

Palm grips, plastic with protruding steel bush

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06174 Palm grips, plastic with protruding steel bush 169 kB

Drawings (total overview)

Palm grips, plastic with protruding steel bush

Palm grips, plastic with protruding steel bush, Form K with tapped bush

More information

Drawings

Palm grips, plastic with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TCADAcc.PriceOrder
06174-250590Ksteelblue-passivatedblack greyM5251018979 1.25 €
06174-320690Ksteelblue-passivatedblack greyM63213,522129,512 1.27 €
06174-400690Ksteelblue-passivatedblack greyM64013,526141012 1.56 €
06174-400890Ksteelblue-passivatedblack greyM84013,526141012 1.56 €
06174-500890Ksteelblue-passivatedblack greyM8501932181217 2.24 €
06174-501090Ksteelblue-passivatedblack greyM10501932181217 2.24 €
06174-631090Ksteelblue-passivatedblack greyM1063193821,512,517 3.27 €
06174-631290Ksteelblue-passivatedblack greyM1263193821,512,517 3.27 €
06174-631690Ksteelblue-passivatedblack greyM1663193821,512,517 4.82 €
06174-2505290Kstainless steelbrightblack greyM5251018979 2.14 €
06174-3206290Kstainless steelbrightblack greyM63213,522129,512 2.59 €
06174-4006290Kstainless steelbrightblack greyM64013,526141012 3.24 €
06174-4008290Kstainless steelbrightblack greyM84013,526141012 3.24 €
06174-5008290Kstainless steelbrightblack greyM8501932181217 4.42 €
06174-5010290Kstainless steelbrightblack greyM10501932181217 4.42 €
06174-6310290Kstainless steelbrightblack greyM1063193821,512,517 5.62 €
06174-6312290Kstainless steelbrightblack greyM1263193821,512,517 5.62 €
06174-6316290Kstainless steelbrightblack greyM1663193821,512,517 8.12 €

Palm grips, plastic with protruding steel bush, Form L with external thread

More information

Drawings

Palm grips, plastic with protruding steel bush, Form L with external thread

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3LCADAcc.PriceOrder
06174-250590X10Lsteelblue-passivatedblack greyM52510189710 1.56 €
06174-250590X15Lsteelblue-passivatedblack greyM52510189715 1.56 €
06174-250590X20Lsteelblue-passivatedblack greyM52510189720 1.56 €
06174-320690X10Lsteelblue-passivatedblack greyM63213,522129,510 1.79 €
06174-320690X15Lsteelblue-passivatedblack greyM63213,522129,515 1.79 €
06174-320690X20Lsteelblue-passivatedblack greyM63213,522129,520 1.79 €
06174-320690X25Lsteelblue-passivatedblack greyM63213,522129,525 2.02 €
06174-320690X30Lsteelblue-passivatedblack greyM63213,522129,530 2.02 €
06174-400890X15Lsteelblue-passivatedblack greyM84013,526141015 2.09 €
06174-400890X20Lsteelblue-passivatedblack greyM84013,526141020 2.16 €
06174-400890X25Lsteelblue-passivatedblack greyM84013,526141025 2.24 €
06174-400890X30Lsteelblue-passivatedblack greyM84013,526141030 2.32 €
06174-400890X40Lsteelblue-passivatedblack greyM84013,526141040 2.40 €
06174-400890X50Lsteelblue-passivatedblack greyM84013,526141050 2.53 €
06174-501090X20Lsteelblue-passivatedblack greyM10501932181220 2.70 €
06174-501090X25Lsteelblue-passivatedblack greyM10501932181225 2.92 €
06174-501090X30Lsteelblue-passivatedblack greyM10501932181230 3.14 €
06174-501090X40Lsteelblue-passivatedblack greyM10501932181240 3.45 €
06174-501090X50Lsteelblue-passivatedblack greyM10501932181250 3.76 €
06174-501090X60Lsteelblue-passivatedblack greyM10501932181260 3.82 €
06174-631290X20Lsteelblue-passivatedblack greyM1263193821,512,520 3.55 €
06174-631290X25Lsteelblue-passivatedblack greyM1263193821,512,525 3.84 €
06174-631290X30Lsteelblue-passivatedblack greyM1263193821,512,530 4.14 €
06174-631290X40Lsteelblue-passivatedblack greyM1263193821,512,540 4.43 €
06174-631290X50Lsteelblue-passivatedblack greyM1263193821,512,550 4.70 €
06174-631290X60Lsteelblue-passivatedblack greyM1263193821,512,560 5.00 €
06174-2505290X10Lstainless steelbrightblack greyM52510189710 2.20 €
06174-2505290X15Lstainless steelbrightblack greyM52510189715 2.20 €
06174-2505290X20Lstainless steelbrightblack greyM52510189720 2.20 €
06174-3206290X10Lstainless steelbrightblack greyM63213,522129,510 2.40 €
06174-3206290X15Lstainless steelbrightblack greyM63213,522129,515 2.40 €
06174-3206290X20Lstainless steelbrightblack greyM63213,522129,520 2.40 €
06174-3206290X25Lstainless steelbrightblack greyM63213,522129,525 2.53 €
06174-3206290X30Lstainless steelbrightblack greyM63213,522129,530 2.53 €
06174-4008290X15Lstainless steelbrightblack greyM84013,526141015 3.02 €
06174-4008290X20Lstainless steelbrightblack greyM84013,526141020 3.11 €
06174-4008290X25Lstainless steelbrightblack greyM84013,526141025 3.16 €
06174-4008290X30Lstainless steelbrightblack greyM84013,526141030 3.23 €
06174-4008290X40Lstainless steelbrightblack greyM84013,526141040 3.38 €
06174-4008290X50Lstainless steelbrightblack greyM84013,526141050 3.45 €
06174-5010290X20Lstainless steelbrightblack greyM10501932181220 4.07 €
06174-5010290X25Lstainless steelbrightblack greyM10501932181225 4.12 €
06174-5010290X30Lstainless steelbrightblack greyM10501932181230 4.20 €
06174-5010290X40Lstainless steelbrightblack greyM10501932181240 4.27 €
06174-5010290X50Lstainless steelbrightblack greyM10501932181250 4.32 €
06174-5010290X60Lstainless steelbrightblack greyM10501932181260 4.42 €
06174-6312290X20Lstainless steelbrightblack greyM1263193821,512,520 5.11 €
06174-6312290X25Lstainless steelbrightblack greyM1263193821,512,525 5.23 €
06174-6312290X30Lstainless steelbrightblack greyM1263193821,512,530 5.49 €
06174-6312290X40Lstainless steelbrightblack greyM1263193821,512,540 5.61 €
06174-6312290X50Lstainless steelbrightblack greyM1263193821,512,550 5.76 €
06174-6312290X60Lstainless steelbrightblack greyM1263193821,512,560 6.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83