|
|
06174_KPalm grips, plastic with protruding steel bush, Form K with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Reinforced thermoplastic polyamide, black-grey RAL 7021. Steel parts grade 5.8 steel or 1.4305 stainless steel.Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible). The palm grips can be tightened or loosened without tools. Suitable for manual fixating and clamping. Various thread sizes.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Surface finish component | Main colour | D | D1 | D2 | H | H2 | H3 | T | CAD | Acc. | Price | Order |
---|
06174-250590 | K | steel | blue-passivated | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 9 |  | | 1.25 € | | 06174-320690 | K | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 12 |  | | 1.27 € | | 06174-400690 | K | steel | blue-passivated | black grey | M6 | 40 | 13,5 | 26 | 14 | 10 | 12 |  | | 1.56 € | | 06174-400890 | K | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 12 |  | | 1.56 € | | 06174-500890 | K | steel | blue-passivated | black grey | M8 | 50 | 19 | 32 | 18 | 12 | 17 |  | | 2.24 € | | 06174-501090 | K | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 17 |  | | 2.24 € | | 06174-631090 | K | steel | blue-passivated | black grey | M10 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 3.27 € | | 06174-631290 | K | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 3.27 € | | 06174-631690 | K | steel | blue-passivated | black grey | M16 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 4.82 € | | 06174-2505290 | K | stainless steel | bright | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 9 |  | | 2.14 € | | 06174-3206290 | K | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 12 |  | | 2.59 € | | 06174-4006290 | K | stainless steel | bright | black grey | M6 | 40 | 13,5 | 26 | 14 | 10 | 12 |  | | 3.24 € | | 06174-4008290 | K | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 12 |  | | 3.24 € | | 06174-5008290 | K | stainless steel | bright | black grey | M8 | 50 | 19 | 32 | 18 | 12 | 17 |  | | 4.42 € | | 06174-5010290 | K | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 17 |  | | 4.42 € | | 06174-6310290 | K | stainless steel | bright | black grey | M10 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 5.62 € | | 06174-6312290 | K | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 5.62 € | | 06174-6316290 | K | stainless steel | bright | black grey | M16 | 63 | 19 | 38 | 21,5 | 12,5 | 17 |  | | 8.12 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|