|
|
06174_LPalm grips, plastic with protruding steel bush, Form L with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Reinforced thermoplastic polyamide, black-grey RAL 7021. Steel parts grade 5.8 steel or 1.4305 stainless steel.Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible). The palm grips can be tightened or loosened without tools. Suitable for manual fixating and clamping. Various thread sizes.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Surface finish component | Main colour | D | D1 | D2 | H | H2 | H3 | L | CAD | Acc. | Price | Order |
---|
06174-250590X10 | L | steel | blue-passivated | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 10 |  | | 1.56 € | | 06174-250590X15 | L | steel | blue-passivated | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 15 |  | | 1.56 € | | 06174-250590X20 | L | steel | blue-passivated | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 20 |  | | 1.56 € | | 06174-320690X10 | L | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 10 |  | | 1.79 € | | 06174-320690X15 | L | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 15 |  | | 1.79 € | | 06174-320690X20 | L | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 20 |  | | 1.79 € | | 06174-320690X25 | L | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 25 |  | | 2.02 € | | 06174-320690X30 | L | steel | blue-passivated | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 30 |  | | 2.02 € | | 06174-400890X15 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 15 |  | | 2.09 € | | 06174-400890X20 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 20 |  | | 2.16 € | | 06174-400890X25 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 25 |  | | 2.24 € | | 06174-400890X30 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 30 |  | | 2.32 € | | 06174-400890X40 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 40 |  | | 2.40 € | | 06174-400890X50 | L | steel | blue-passivated | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 50 |  | | 2.53 € | | 06174-501090X20 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 20 |  | | 2.70 € | | 06174-501090X25 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 25 |  | | 2.92 € | | 06174-501090X30 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 30 |  | | 3.14 € | | 06174-501090X40 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 40 |  | | 3.45 € | | 06174-501090X50 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 50 |  | | 3.76 € | | 06174-501090X60 | L | steel | blue-passivated | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 60 |  | | 3.82 € | | 06174-631290X20 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 20 |  | | 3.55 € | | 06174-631290X25 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 25 |  | | 3.84 € | | 06174-631290X30 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 30 |  | | 4.14 € | | 06174-631290X40 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 40 |  | | 4.43 € | | 06174-631290X50 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 50 |  | | 4.70 € | | 06174-631290X60 | L | steel | blue-passivated | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 60 |  | | 5.00 € | | 06174-2505290X10 | L | stainless steel | bright | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 10 |  | | 2.20 € | | 06174-2505290X15 | L | stainless steel | bright | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 15 |  | | 2.20 € | | 06174-2505290X20 | L | stainless steel | bright | black grey | M5 | 25 | 10 | 18 | 9 | 7 | 20 |  | | 2.20 € | | 06174-3206290X10 | L | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 10 |  | | 2.40 € | | 06174-3206290X15 | L | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 15 |  | | 2.40 € | | 06174-3206290X20 | L | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 20 |  | | 2.40 € | | 06174-3206290X25 | L | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 25 |  | | 2.53 € | | 06174-3206290X30 | L | stainless steel | bright | black grey | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 30 |  | | 2.53 € | | 06174-4008290X15 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 15 |  | | 3.02 € | | 06174-4008290X20 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 20 |  | | 3.11 € | | 06174-4008290X25 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 25 |  | | 3.16 € | | 06174-4008290X30 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 30 |  | | 3.23 € | | 06174-4008290X40 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 40 |  | | 3.38 € | | 06174-4008290X50 | L | stainless steel | bright | black grey | M8 | 40 | 13,5 | 26 | 14 | 10 | 50 |  | | 3.45 € | | 06174-5010290X20 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 20 |  | | 4.07 € | | 06174-5010290X25 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 25 |  | | 4.12 € | | 06174-5010290X30 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 30 |  | | 4.20 € | | 06174-5010290X40 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 40 |  | | 4.27 € | | 06174-5010290X50 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 50 |  | | 4.32 € | | 06174-5010290X60 | L | stainless steel | bright | black grey | M10 | 50 | 19 | 32 | 18 | 12 | 60 |  | | 4.42 € | | 06174-6312290X20 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 20 |  | | 5.11 € | | 06174-6312290X25 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 25 |  | | 5.23 € | | 06174-6312290X30 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 30 |  | | 5.49 € | | 06174-6312290X40 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 40 |  | | 5.61 € | | 06174-6312290X50 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 50 |  | | 5.76 € | | 06174-6312290X60 | L | stainless steel | bright | black grey | M12 | 63 | 19 | 38 | 21,5 | 12,5 | 60 |  | | 6.26 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|