norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
02009

Self-aligning pads adjustable with O-ring, exchangeable inserts...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Drawing reference:
Form C: flattened steel insert, smooth
Form E: flattened stainless steel insert, smooth
Form F: gripper face
Form K: flattened POM insert, smooth
Form M: gripper, with carbide serrations
Form O: stainless steel insert diamond impregnated
Form P: stainless steel insert with polyurethane surface
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02009 Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket 202 kB

Drawings (total overview)

Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormBD2D3H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
02009-120X030C30M201041010133707113-10108  74.16 €
02009-120X050C50M201041010133707113-10108  75.33 €
02009-120X070C70M201041010133707113-10108  78.38 €
02009-124X040C40M241241010155507113-12108  91.54 €
02009-124X080C80M241241010155507113-12108  97.24 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.FormBD2D3H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
02009-220X030E30M201041010133707113-10102  73.59 €
02009-220X050E50M201041010133707113-10102  74.59 €
02009-220X070E70M201041010133707113-10102  79.64 €
02009-224X040E40M241241010155507113-12102  93.01 €
02009-224X080E80M241241010155507113-12102  98.73 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormBD2D3H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02009-320X030F30M201041010133707113-1010  84.27 €
02009-320X050F50M201041010133707113-1010  85.41 €
02009-320X070F70M201041010133707113-1010  88.46 €
02009-324X040F40M241241010155507113-1210  101.51 €
02009-324X080F80M241241010155507113-1210  107.25 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth

Item selection/filter

Order No.FormBD2D3H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
02009-720X030K30M20104101013407113-10109  73.67 €
02009-720X050K50M20104101013407113-10109  74.81 €
02009-720X070K70M20104101013407113-10109  77.87 €
02009-724X040K40M24124101015707113-12109  91.07 €
02009-724X080K80M24124101015707113-12109  96.81 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form M, flattened ball with carbide diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormBD2D3D4H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02009-920X030M30M20107,941010133707113-10107  84.54 €
02009-920X050M50M20107,941010133707113-10107  85.65 €
02009-920X070M70M20107,941010133707113-10107  88.73 €
02009-924X040M40M24129,541010155507113-12107  101.71 €
02009-924X080M80M24129,541010155507113-12107  107.46 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form O, stainless steel insert with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormBD2D3H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
02009-520X030O30M201041010133707113-10105  76.97 €
02009-520X050O50M201041010133707113-10105  78.02 €
02009-520X070O70M201041010133707113-10105  83.02 €
02009-524X040O40M241241010155507113-12105  97.65 €
02009-524X080O80M241241010155507113-12105  103.34 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form P, stainless steel insert with polyurethane face

Item selection/filter

Order No.FormBD2D3D4H1H2SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
02009-620X030P30M20101061210133707113-10126  76.73 €
02009-620X050P50M20101061210133707113-10126  77.72 €
02009-620X070P70M20101061210133707113-10126  82.78 €
02009-624X040P40M24121361210155507113-12126  96.77 €
02009-624X080P80M24121361210155507113-12126  102.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83