norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel.Version:Steel version:
Housing tempered and manganese phosphated.
Nut black oxidised.

Stainless steel version:
Housing tempered and electropolished.
Nut bright.
Note:Ball secured against rotation.Drawing reference:
Form C: flattened ball, smooth
Form M: flattened ball, with serrations
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02005 Self-aligning pads adjustable 434 kB

Drawings (total overview)

Self-aligning pads adjustable

Self-aligning pads, adjustable, Form C, flattened ball smooth

More information

Drawings

Self-aligning pads, adjustable, Form C, flattened ball smooth

Item selection/filter

Order No.FormMain
material
BD2D3HLESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02005-108Csteel25M85,811,636,614,5138,58 28.43 €
02005-110Csteel30M108,615,745,71917128 38.21 €
02005-112Csteel35M128,615,750,719171215 38.21 €
02005-116Csteel40M1610,520,760,727241625 52.69 €
02005-120Csteel50M202027,377,333302590 91.23 €
02005-1081Cstainless steel25M85,811,636,614,5138,58 34.13 €
02005-1101Cstainless steel30M108,615,745,71917128 45.85 €
02005-1121Cstainless steel35M128,615,750,719171215 45.85 €
02005-1161Cstainless steel40M1610,520,760,727241625 63.24 €
02005-1201Cstainless steel50M202027,377,333302590 109.49 €

Self-aligning pads, adjustable, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormMain
material
BD2D3HLESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02005-308Fsteel25M85,811,636,614,5138,58 38.36 €
02005-310Fsteel30M108,615,745,71917128 49.19 €
02005-312Fsteel35M128,615,750,719171215 49.19 €
02005-316Fsteel40M1610,520,760,727241625 69.59 €
02005-320Fsteel50M202027,377,333302590 109.54 €
02005-3081Fstainless steel25M85,811,636,614,5138,58 46.06 €
02005-3101Fstainless steel30M108,615,745,71917128 59.03 €
02005-3121Fstainless steel35M128,615,750,719171215 59.03 €
02005-3161Fstainless steel40M1610,520,760,727241625 83.50 €
02005-3201Fstainless steel50M202027,377,333302590 131.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83