norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads adjustable with O-ring and exchangeable inserts
02007

Self-aligning pads adjustable with O-ring and exchangeable...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Drawing reference:
Form C: flattened steel insert, smooth
Form E: flattened stainless steel insert, smooth
Form F: gripper face
Form K: flattened POM insert, smooth
Form M: gripper, with carbide serrations
Form O: stainless steel insert diamond impregnated
Form P: stainless steel insert with polyurethane surface
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02007 Self-aligning pads adjustable with O-ring and exchangeable inserts 196 kB

Drawings (total overview)

Self-aligning pads adjustable with O-ring and exchangeable inserts

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
steel insert
CADAcc.PriceOrder
02007-110X015C15M10101741019,6173131907113-10108  80.64 €
02007-110X030C30M10101741019,6173131907113-10108  81.96 €
02007-110X050C50M10101741019,6173131907113-10108  83.10 €
02007-112X020C20M12121941021,9195153007113-12108  88.21 €
02007-112X040C40M12121941021,9195153007113-12108  88.76 €
02007-112X060C60M12121941021,9195153007113-12108  89.17 €
02007-116X025C25M16162341027,7246205007113-16108  95.39 €
02007-116X050C50M16162341027,7246205007113-16108  95.39 €
02007-116X080C80M16162341027,7246205007113-16108  97.46 €
02007-120X030C30M20202441034,6308238507113-20108  105.71 €
02007-120X060C60M20202441034,6308238507113-20108  107.05 €
02007-120X100C100M20202441034,6308238507113-20108  111.21 €
02007-124X040C40M24253041041,636102812107113-25108  127.86 €
02007-124X100C100M24253041041,636102812107113-25108  134.86 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
02007-210X015E15M10101741019,6173131907113-10102  83.46 €
02007-210X030E30M10101741019,6173131907113-10102  84.44 €
02007-210X050E50M10101741019,6173131907113-10102  85.48 €
02007-212X020E20M12121941021,9195153007113-12102  91.21 €
02007-212X040E40M12121941021,9195153007113-12102  92.25 €
02007-212X060E60M12121941021,9195153007113-12102  92.81 €
02007-216X025E25M16162341027,7246205007113-16102  98.37 €
02007-216X050E50M16162341027,7246205007113-16102  99.35 €
02007-216X080E80M16162341027,7246205007113-16102  100.92 €
02007-220X030E30M20202441034,6308238507113-20102  109.92 €
02007-220X060E60M20202441034,6308238507113-20102  111.45 €
02007-220X100E100M20202441034,6308238507113-20102  116.09 €
02007-224X040E40M24253041041,636102812107113-25102  135.85 €
02007-224X100E100M24253041041,636102812107113-25102  142.67 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02007-310X015F15M10101741019,6173131907113-1010  90.65 €
02007-310X030F30M10101741019,6173131907113-1010  91.98 €
02007-310X050F50M10101741019,6173131907113-1010  93.07 €
02007-312X020F20M12121941021,9195153007113-1210  98.11 €
02007-312X040F40M12121941021,9195153007113-1210  98.67 €
02007-312X060F60M12121941021,9195153007113-1210  99.03 €
02007-316X025F25M16162341027,7246205007113-1610  110.02 €
02007-316X050F50M16162341027,7246205007113-1610  110.02 €
02007-316X080F80M16162341027,7246205007113-1610  112.07 €
02007-320X030F30M20202441034,6308238507113-2010  122.08 €
02007-320X060F60M20202441034,6308238507113-2010  123.38 €
02007-320X100F100M20202441034,6308238507113-2010  127.57 €
02007-324X040F40M24253041041,636102812107113-2510  149.11 €
02007-324X100F100M24253041041,636102812107113-2510  156.12 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
02007-710X015K15M10101741019,617313407113-10109  80.14 €
02007-710X030K30M10101741019,617313407113-10109  81.47 €
02007-710X050K50M10101741019,617313407113-10109  82.59 €
02007-712X020K20M12121941021,919515707113-12109  87.77 €
02007-712X040K40M12121941021,919515707113-12109  88.33 €
02007-712X060K60M12121941021,919515707113-12109  88.71 €
02007-716X025K25M16162341027,7246201407113-16109  95.00 €
02007-716X050K50M16162341027,7246201407113-16109  95.00 €
02007-716X080K80M16162341027,7246201407113-16109  97.08 €
02007-720X030K30M20202441034,6308232707113-20109  105.33 €
02007-720X060K60M20202441034,6308232707113-20109  106.65 €
02007-720X100K100M20202441034,6308232707113-20109  110.80 €
02007-724X040K40M24253041041,63610284707113-25109  127.36 €
02007-724X100K100M24253041041,63610284707113-25109  134.38 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip

Item selection/filter

Order No.FormBD2D3D4HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02007-910X015M15M10107,91741019,6173131907113-10107  90.92 €
02007-910X030M30M10107,91741019,6173131907113-10107  92.22 €
02007-910X050M50M10107,91741019,6173131907113-10107  93.38 €
02007-912X020M20M12129,51941021,9195153007113-12107  98.31 €
02007-912X040M40M12129,51941021,9195153007113-12107  98.87 €
02007-912X060M60M12129,51941021,9195153007113-12107  99.25 €
02007-916X025M25M161612,72341027,7246205007113-16107  110.18 €
02007-916X050M50M161612,72341027,7246205007113-16107  110.18 €
02007-916X080M80M161612,72341027,7246205007113-16107  112.26 €
02007-920X030M30M202015,92441034,6308238507113-20107  123.04 €
02007-920X060M60M202015,92441034,6308238507113-20107  124.37 €
02007-920X100M100M202015,92441034,6308238507113-20107  128.54 €
02007-924X040M40M2425193041041,636102812107113-25107  154.40 €
02007-924X100M100M2425193041041,636102812107113-25107  161.41 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face

Item selection/filter

Order No.FormBD2D3HH1H2ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
02007-510X015O15M10101741019,6173131907113-10105  86.88 €
02007-510X030O30M10101741019,6173131907113-10105  87.87 €
02007-510X050O50M10101741019,6173131907113-10105  88.91 €
02007-512X020O20M12121941021,9195153007113-12105  95.88 €
02007-512X040O40M12121941021,9195153007113-12105  96.92 €
02007-512X060O60M12121941021,9195153007113-12105  97.44 €
02007-516X025O25M16162341027,7246205007113-16105  105.79 €
02007-516X050O50M16162341027,7246205007113-16105  106.77 €
02007-516X080O80M16162341027,7246205007113-16105  108.33 €
02007-520X030O30M20202441034,6308238507113-20105  118.22 €
02007-520X060O60M20202441034,6308238507113-20105  119.77 €
02007-520X100O100M20202441034,6308238507113-20105  124.50 €
02007-524X040O40M24253041041,636102812107113-25105  146.73 €
02007-524X100O100M24253041041,636102812107113-25105  153.50 €

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face

More information

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face

Item selection/filter

Order No.FormBD2D3D4HH1H2ESWSW1Ball-ØOrder No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
02007-620X030P30M2020212661234,63082307113-20126  117.08 €
02007-620X060P60M2020212661234,63082307113-20126  118.62 €
02007-616X080P80M1616162561227,72462007113-16126  106.69 €
02007-610X030P30M1010101961219,61731307113-10126  87.58 €
02007-624X100P100M2425273261241,636102807113-25126  151.66 €
02007-610X050P50M1010101961219,61731307113-10126  88.61 €
02007-616X050P50M1616162561227,72462007113-16126  105.13 €
02007-612X040P40M1212132161221,91951507113-12126  96.03 €
02007-616X025P25M1616162561227,72462007113-16126  104.16 €
02007-612X060P60M1212132161221,91951507113-12126  96.58 €
02007-624X040P40M2425273261241,636102807113-25126  144.84 €
02007-610X015P15M1010101961219,61731307113-10126  86.60 €
02007-620X100P100M2020212661234,63082307113-20126  123.27 €
02007-612X020P20M1212132161221,91951507113-12126  95.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83