norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.Drawing reference:
Form C: flattened steel ball, smooth
Form F: flattened steel ball, with serrations
Form K: POM ball, flattened, smooth
Form O: stainless steel ball diamond impregnated
Form P: stainless steel ball with polyurethane surface
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02006 Self-aligning pads adjustable with O-ring 240 kB

Drawings (total overview)

Self-aligning pads adjustable with O-ring

Self-aligning pads, adjustable, with O-ring, Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form C, flattened steel ball smooth

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02006-106X012C12M669,51,511,51079 46.85 €
02006-106X025C25M669,51,511,51079 43.50 €
02006-106X040C40M669,51,511,51079 44.03 €
02006-108X012C12M88,5131,515131015 51.96 €
02006-108X025C25M88,5131,515131015 52.47 €
02006-108X040C40M88,5131,515131015 53.20 €

Self-aligning pads, adjustable, with O-ring, Form F, flattened steel ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form F, flattened steel ball with diamond grip

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02006-306X012F12M669,51,511,51079 49.67 €
02006-306X025F25M669,51,511,51079 50.38 €
02006-306X040F40M669,51,511,51079 50.90 €
02006-308X012F12M88,5131,515131015 55.12 €
02006-308X025F25M88,5131,515131015 55.81 €
02006-308X040F40M88,5131,515131015 56.71 €

Self-aligning pads, adjustable, with O-ring, Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form K, flattened POM ball smooth

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02006-706X012K12M669,51,511,51072 45.43 €
02006-706X025K25M669,51,511,51072 45.95 €
02006-706X040K40M669,51,511,51072 46.85 €
02006-708X012K12M88,5131,51513104 50.58 €
02006-708X025K25M88,5131,51513104 51.27 €
02006-708X040K40M88,5131,51513104 51.96 €

Self-aligning pads, adjustable with O-ring, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable with O-ring, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02006-506X012O12M6810211,51079,2 49.29 €
02006-506X025O25M6810211,51079,2 50.08 €
02006-506X040O40M6810211,51079,2 50.52 €
02006-508X012O12M81114,5315131015,5 55.18 €
02006-508X025O25M81114,5315131015,5 55.76 €
02006-508X040O40M81114,5315131015,5 56.57 €
02006-510X015O15M101416319,6171318,8 64.06 €
02006-510X030O30M101416319,6171318,8 65.02 €
02006-510X050O50M101416319,6171318,8 65.92 €
02006-512X020O20M121919421,9191529,8 70.83 €
02006-512X040O40M121919421,9191529,8 71.78 €
02006-512X060O60M121919421,9191529,8 72.25 €
02006-516X025O25M162123427,7242050,3 77.35 €
02006-516X050O50M162123427,7242050,3 78.23 €
02006-516X080O80M162123427,7242050,3 79.70 €

Self-aligning pads, adjustable, with O-ring, Form P, stainless steel ball with polyurethane face

More information

Drawings

Self-aligning pads, adjustable, with O-ring, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.Form

BD2D3HH1ESWSW1WBall-ØCADAcc.PriceOrder
02006-606X012P12M61012411,510-287 48.17 €
02006-606X025P25M61012411,510-287 48.92 €
02006-606X040P40M61012411,510-287 49.31 €
02006-608X012P12M81316,551513-2810 53.06 €
02006-608X025P25M81316,551513-2810 53.69 €
02006-608X040P40M81316,551513-2810 54.42 €
02006-610X015P15M101618519,61732813 61.74 €
02006-610X030P30M101618519,61732813 62.66 €
02006-610X050P50M101618519,61732813 63.64 €
02006-612X020P20M122121621,91952415 67.56 €
02006-612X040P40M122121621,91952415 68.55 €
02006-612X060P60M122121621,91952415 69.01 €
02006-616X025P25M162325627,72462420 77.23 €
02006-616X050P50M162325627,72462420 78.09 €
02006-616X080P80M162325627,72462420 79.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83