norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets triplex 1" x 17,02 mm DIN ISO 606
22266

Sprockets triplex 1" x 17,02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22266 Sprockets triplex 1" x 17,02 mm DIN ISO 606 300 kB

Drawings

Sprockets triplex 1" x 17,02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B3CRCADAcc.PriceOrder
22266-3100170200816 B-31X17,02mm25,4 x 17,02877,966,371615,879,62,526 26.08 €
22266-3100170200916 B-31X17,02mm25,4 x 17,02985,874,271615,879,62,526 31.44 €
22266-3100170201016 B-31X17,02mm25,4 x 17,021093,882,191615,879,62,526 37.57 €
22266-3100170201116 B-31X17,02mm25,4 x 17,0211101,790,142015,879,62,526 42.92 €
22266-3100170201216 B-31X17,02mm25,4 x 17,0212109,798,142015,879,62,526 50.27 €
22266-3100170201316 B-31X17,02mm25,4 x 17,0213117,7106,122015,879,62,526 59.03 €
22266-3100170201416 B-31X17,02mm25,4 x 17,0214125,7114,152015,879,62,526 67.44 €
22266-3100170201516 B-31X17,02mm25,4 x 17,0215133,7122,172015,879,62,526 76.82 €
22266-3100170201616 B-31X17,02mm25,4 x 17,0216141,8130,22515,879,62,526 86.08 €
22266-3100170201716 B-31X17,02mm25,4 x 17,0217149,8138,222515,879,62,526 93.50 €
22266-3100170201816 B-31X17,02mm25,4 x 17,0218157,8146,282515,879,62,526 105.82 €
22266-3100170201916 B-31X17,02mm25,4 x 17,0219165,9154,332515,879,62,526 116.61 €
22266-3100170202016 B-31X17,02mm25,4 x 17,0220173,9162,382515,879,62,526 127.86 €
22266-3100170202116 B-31X17,02mm25,4 x 17,0221182170,432515,879,62,526 139.64 €
22266-3100170202216 B-31X17,02mm25,4 x 17,0222190,1178,482515,879,62,526 152.05 €
22266-3100170202316 B-31X17,02mm25,4 x 17,0223198,1186,532515,879,62,526 165.12 €
22266-3100170202416 B-31X17,02mm25,4 x 17,0224206,2194,592515,879,62,526 179.34 €
22266-3100170202516 B-31X17,02mm25,4 x 17,0225214,2202,662515,879,62,526 193.20 €
22266-3100170202616 B-31X17,02mm25,4 x 17,0226222,3210,723015,879,62,526 207.53 €
22266-3100170202716 B-31X17,02mm25,4 x 17,0227230,4218,793015,879,62,526 222.54 €
22266-3100170202816 B-31X17,02mm25,4 x 17,0228238,4226,853015,879,62,526 238.03 €
22266-3100170202916 B-31X17,02mm25,4 x 17,0229246,5234,923015,879,62,526 255.31 €
22266-3100170203016 B-31X17,02mm25,4 x 17,0230254,62433015,879,62,526 272.22 €
22266-3100170203116 B-31X17,02mm25,4 x 17,0231262,6251,083015,879,62,526 289.02 €
22266-3100170203216 B-31X17,02mm25,4 x 17,0232270,7259,133015,879,62,526 306.56 €
22266-3100170203316 B-31X17,02mm25,4 x 17,0233278,8267,213015,879,62,526 325.73 €
22266-3100170203416 B-31X17,02mm25,4 x 17,0234286,9275,283015,879,62,526 346.82 €
22266-3100170203516 B-31X17,02mm25,4 x 17,0235294,9283,363015,879,62,526 368.74 €
22266-3100170203616 B-31X17,02mm25,4 x 17,0236303291,443015,879,62,526 390.90 €
22266-3100170203816 B-31X17,02mm25,4 x 17,0238319,2307,593015,879,62,526 432.31 €
22266-3100170204016 B-31X17,02mm25,4 x 17,0240335,3323,733015,879,62,526 498.97 €
22266-3100170204216 B-31X17,02mm25,4 x 17,0242353,7339,93015,879,62,526 546.89 €
22266-3100170204416 B-31X17,02mm25,4 x 17,0244369,8356,063015,879,62,526 597.09 €
22266-3100170204516 B-31X17,02mm25,4 x 17,0245377,9364,123015,879,62,526 622.86 €
22266-3100170204616 B-31X17,02mm25,4 x 17,0246386372,213015,879,62,526 649.51 €
22266-3100170204816 B-31X17,02mm25,4 x 17,0248402,1388,363015,879,62,526 707.42 €
22266-3100170205016 B-31X17,02mm25,4 x 17,0250418,3404,523015,879,62,526 764.31 €
22266-3100170205216 B-31X17,02mm25,4 x 17,0252434,5420,674015,879,62,526 823.91 €
22266-3100170205516 B-31X17,02mm25,4 x 17,0255458,7444,934015,879,62,526 917.30 €
22266-3100170205716 B-31X17,02mm25,4 x 17,0257474,9461,074015,879,62,526 981.72 €
22266-3100170206016 B-31X17,02mm25,4 x 17,0260499,1485,324015,879,62,526 1,083.27 €
22266-3100170206516 B-31X17,02mm25,4 x 17,0265539,5525,734015,879,62,526 1,264.13 €
22266-3100170207016 B-31X17,02mm25,4 x 17,0270579,9566,144015,879,62,526 1,457.99 €
22266-3100170207216 B-31X17,02mm25,4 x 17,0272596,1582,324015,879,62,526 1,539.74 €
22266-3100170207616 B-31X17,02mm25,4 x 17,0276628,4614,654015,879,62,526 1,710.91 €
22266-3100170208016 B-31X17,02mm25,4 x 17,0280660,7646,964015,879,62,526 1,893.33 €
22266-3100170208516 B-31X17,02mm25,4 x 17,0285701,2687,44015,879,62,526 2,126.12 €
22266-3100170209016 B-31X17,02mm25,4 x 17,0290741,6727,814015,879,62,526 2,375.68 €
22266-3100170209516 B-31X17,02mm25,4 x 17,0295782768,224015,879,62,526 2,641.81 €
22266-3100170211416 B-31X17,02mm25,4 x 17,02114935,6921,824015,879,62,526 3,775.38 €
22266-3100170212516 B-31X17,02mm25,4 x 17,021251024,51010,734015,879,62,526 4,523.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83