norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Note:Connecting links for DIN ISO 606 triplex roller chains.

By Form E, the spring clip must be mounted with the closed end facing in the direction of movement.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22202 Connecting links triplex DIN ISO 606 172 kB

Drawings (total overview)

Connecting links triplex DIN ISO 606

Connecting links triplex DIN ISO 606, Form E

More information

Drawings

Connecting links triplex DIN ISO 606, Form E

Item selection/filter

Order No.

Form-TypeISO No.PSuitable for
chains
CADAcc.PriceOrder
22202-30380732link with spring clip connection06 B-39,5253/8 x 7/32 2.53 €
22202-30120516link with spring clip connection08 B-312,71/2 x 5/16 3.22 €
22202-30580308link with spring clip connection10 B-315,8755/8 x 3/8 3.59 €
22202-30340716link with spring clip connection12 B-319,053/4 x 7/16 3.75 €
22202-31001702link with spring clip connection16 B-325,41 x 17,02 mm 6.42 €

Connecting links triplex DIN ISO 606, Form L

More information

Drawings

Connecting links triplex DIN ISO 606, Form L

Item selection/filter

Order No.

Form-TypeISO No.PSuitable for
chains
CADAcc.PriceOrder
22202-40380732Connecting link with spring clip06 B-39,5253/8 x 7/32 3.91 €
22202-40120516Connecting link with spring clip08 B-312,71/2 x 5/16 5.96 €
22202-40580308Connecting link with spring clip10 B-315,8755/8 x 3/8 7.36 €
22202-40340716Connecting link with spring clip12 B-319,053/4 x 7/16 6.43 €
22202-41001702Connecting link with spring clip16 B-325,41 x 17,02 mm 13.01 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83