norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Note:Links for single roller chains acc. to DIN ISO 606.

The spring clips must be mounted with the closed end pointing in the direction of travel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22208 Links DIN ISO 606 172 kB
 Technical information for roller chains 188 kB

Drawings

Links DIN ISO 606

Overview of items (compressed)

Item selection/filter
Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22208-3012051608 B-112,71/2 x 5/16 0.62 €
22208-3058030810 B-115,8755/8 x 3/8 0.82 €
22208-3034071612 B-119,053/4 x 7/16 0.93 €
22208-3100170216 B-125,41 x 17,02 mm 2.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83