norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Note:Connecting links for DIN ISO 606 duplex roller chains.

By Form E, the spring clip must be mounted with the closed end facing the direction of movement.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22201 Connecting links duplex DIN ISO 606 204 kB

Drawings (total overview)

Connecting links duplex DIN ISO 606

Connecting links duplex DIN ISO 606, Form E

More information

Drawings

Connecting links duplex DIN ISO 606, Form E

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22201-3080003005 B-288,0 x 3,0mm 1.91 €
22201-3038073206 B-29,5253/8 x 7/32 1.61 €
22201-3012051608 B-212,71/2 x 5/16 1.62 €
22201-3058030810 B-215,8755/8 x 3/8 2.39 €
22201-3034071612 B-219,053/4 x 7/16 2.67 €
22201-3100170216 B-225,41 x 17,02 mm 4.39 €

Connecting links duplex DIN ISO 606, Form L

More information

Drawings

Connecting links duplex DIN ISO 606, Form L

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22201-4080003005 B-288,0 x 3,0mm 4.27 €
22201-4038073206 B-29,5253/8 x 7/32 3.22 €
22201-4012051608 B-212,71/2 x 5/16 3.78 €
22201-4058030810 B-215,8755/8 x 3/8 4.76 €
22201-4034071612 B-219,053/4 x 7/16 4.27 €
22201-4100170216 B-225,41 x 17,02 mm 9.15 €
22201-4114034020 B-231,751 1/4 x 3/4 25.06 €
22201-4112100024 B-238,11 1/2 x 1 36.86 €

Connecting links duplex DIN ISO 606, Form S

More information

Drawings

Connecting links duplex DIN ISO 606, Form S

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22201-5114034020 B-231,751 1/4 x 3/4 12.54 €
22201-5112100024 B-238,11 1/2 x 1 18.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83