norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1" x 17.02 mm DIN ISO 606
22264

Sprockets single 1" x 17.02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 1" x 17.02 mm DIN ISO 606 260 kB

Drawings

Sprockets single 1" x 17.02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1100170200816 B-11X17,02mm25,4 x 17,02877,966,371616,22,526 5.28 €
22264-1100170200916 B-11X17,02mm25,4 x 17,02985,874,271616,22,526 6.14 €
22264-1100170201016 B-11X17,02mm25,4 x 17,021093,882,191616,22,526 7.44 €
22264-1100170201116 B-11X17,02mm25,4 x 17,0211101,790,141616,22,526 8.45 €
22264-1100170201216 B-11X17,02mm25,4 x 17,0212109,798,141616,22,526 9.17 €
22264-1100170201316 B-11X17,02mm25,4 x 17,0213117,7106,121616,22,526 10.33 €
22264-1100170201416 B-11X17,02mm25,4 x 17,0214125,7114,151616,22,526 14.39 €
22264-1100170201516 B-11X17,02mm25,4 x 17,0215133,7122,171616,22,526 16.93 €
22264-1100170201616 B-11X17,02mm25,4 x 17,0216141,8130,22016,22,526 18.53 €
22264-1100170201716 B-11X17,02mm25,4 x 17,0217149,8138,222016,22,526 21.55 €
22264-1100170201816 B-11X17,02mm25,4 x 17,0218157,8146,282016,22,526 24.69 €
22264-1100170201916 B-11X17,02mm25,4 x 17,0219165,9154,332016,22,526 26.69 €
22264-1100170202016 B-11X17,02mm25,4 x 17,0220173,9162,382016,22,526 29.52 €
22264-1100170202116 B-11X17,02mm25,4 x 17,0221182170,432016,22,526 31.75 €
22264-1100170202216 B-11X17,02mm25,4 x 17,0222190,1178,482016,22,526 34.13 €
22264-1100170202316 B-11X17,02mm25,4 x 17,0223198,1186,532016,22,526 36.42 €
22264-1100170202416 B-11X17,02mm25,4 x 17,0224206,2194,592016,22,526 38.55 €
22264-1100170202516 B-11X17,02mm25,4 x 17,0225214,2202,662016,22,526 41.53 €
22264-1100170202616 B-11X17,02mm25,4 x 17,0226222,3210,722016,22,526 44.34 €
22264-1100170202716 B-11X17,02mm25,4 x 17,0227230,4218,792016,22,526 46.18 €
22264-1100170202816 B-11X17,02mm25,4 x 17,0228238,4226,852016,22,526 48.99 €
22264-1100170202916 B-11X17,02mm25,4 x 17,0229246,5234,922016,22,526 63.25 €
22264-1100170203016 B-11X17,02mm25,4 x 17,0230254,62432016,22,526 69.55 €
22264-1100170203116 B-11X17,02mm25,4 x 17,0231262,6251,082516,22,526 77.31 €
22264-1100170203216 B-11X17,02mm25,4 x 17,0232270,7259,132516,22,526 80.05 €
22264-1100170203316 B-11X17,02mm25,4 x 17,0233278,8267,212516,22,526 83.98 €
22264-1100170203416 B-11X17,02mm25,4 x 17,0234286,9275,282516,22,526 90.46 €
22264-1100170203516 B-11X17,02mm25,4 x 17,0235294,9283,362516,22,526 94.53 €
22264-1100170203616 B-11X17,02mm25,4 x 17,0236303291,442516,22,526 98.54 €
22264-1100170203716 B-11X17,02mm25,4 x 17,0237311,1299,512516,22,526 103.37 €
22264-1100170203816 B-11X17,02mm25,4 x 17,0238319,2307,592516,22,526 107.94 €
22264-1100170203916 B-11X17,02mm25,4 x 17,0239327,2315,672516,22,526 111.69 €
22264-1100170204016 B-11X17,02mm25,4 x 17,0240335,3323,732516,22,526 116.56 €
22264-1100170204116 B-11X17,02mm25,4 x 17,0241345,6331,822516,22,526 123.06 €
22264-1100170204216 B-11X17,02mm25,4 x 17,0242353,7339,92516,22,526 128.66 €
22264-1100170204316 B-11X17,02mm25,4 x 17,0243361,7347,982516,22,526 141.00 €
22264-1100170204416 B-11X17,02mm25,4 x 17,0244369,8356,062516,22,526 153.04 €
22264-1100170204516 B-11X17,02mm25,4 x 17,0245377,9364,122516,22,526 165.09 €
22264-1100170204616 B-11X17,02mm25,4 x 17,0246386372,212516,22,526 177.38 €
22264-1100170204716 B-11X17,02mm25,4 x 17,0247394,1380,292516,22,526 186.65 €
22264-1100170204816 B-11X17,02mm25,4 x 17,0248402,1388,362516,22,526 188.76 €
22264-1100170204916 B-11X17,02mm25,4 x 17,0249410,2396,442516,22,526 190.91 €
22264-1100170205016 B-11X17,02mm25,4 x 17,0250418,3404,522516,22,526 193.30 €
22264-1100170205116 B-11X17,02mm25,4 x 17,0251426,4412,63016,22,526 200.85 €
22264-1100170205216 B-11X17,02mm25,4 x 17,0252434,5420,673016,22,526 208.38 €
22264-1100170205316 B-11X17,02mm25,4 x 17,0253442,5428,753016,22,526 215.64 €
22264-1100170205416 B-11X17,02mm25,4 x 17,0254450,6436,853016,22,526 223.40 €
22264-1100170205516 B-11X17,02mm25,4 x 17,0255458,7444,933016,22,526 231.05 €
22264-1100170205616 B-11X17,02mm25,4 x 17,0256466,8453,013016,22,526 239.34 €
22264-1100170205716 B-11X17,02mm25,4 x 17,0257474,9461,073016,22,526 247.55 €
22264-1100170205816 B-11X17,02mm25,4 x 17,0258482,9469,163016,22,526 255.70 €
22264-1100170206016 B-11X17,02mm25,4 x 17,0260499,1485,323016,22,526 271.96 €
22264-1100170206216 B-11X17,02mm25,4 x 17,0262515,3501,53016,22,526 306.94 €
22264-1100170206416 B-11X17,02mm25,4 x 17,0264531,4517,653016,22,526 342.04 €
22264-1100170206516 B-11X17,02mm25,4 x 17,0265539,5525,733016,22,526 359.71 €
22264-1100170206816 B-11X17,02mm25,4 x 17,0268563,8549,983016,22,526 376.97 €
22264-1100170207016 B-11X17,02mm25,4 x 17,0270579,9566,143016,22,526 388.16 €
22264-1100170207216 B-11X17,02mm25,4 x 17,0272596,1582,323016,22,526 399.29 €
22264-1100170207516 B-11X17,02mm25,4 x 17,0275620,3606,553016,22,526 471.47 €
22264-1100170207616 B-11X17,02mm25,4 x 17,0276628,4614,653016,22,526 456.47 €
22264-1100170207816 B-11X17,02mm25,4 x 17,0278644,6630,83016,22,526 523.51 €
22264-1100170208016 B-11X17,02mm25,4 x 17,0280660,7646,963016,22,526 542.82 €
22264-1100170208516 B-11X17,02mm25,4 x 17,0285701,2687,43016,22,526 613.11 €
22264-1100170209016 B-11X17,02mm25,4 x 17,0290741,63727,813016,22,526 685.30 €
22264-1100170209516 B-11X17,02mm25,4 x 17,0295782768,223016,22,526 759.05 €
22264-1100170210016 B-11X17,02mm25,4 x 17,02100822,4808,633016,22,526 828.29 €
22264-1100170211016 B-11X17,02mm25,4 x 17,02110903,3889,483016,22,526 901.76 €
22264-1100170211416 B-11X17,02mm25,4 x 17,02114935,6921,823016,22,526 1,076.03 €
22264-1100170212016 B-11X17,02mm25,4 x 17,02120984,1970,333016,22,526 1,176.30 €
22264-1100170212516 B-11X17,02mm25,4 x 17,021251024,51010,733016,22,526 1,272.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83