norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1/2“ x 5/16“ DIN ISO 606
22264

Sprockets single 1/2“ x 5/16“ DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 1/2“ x 5/16“ DIN ISO 606 247 kB

Drawings

Sprockets single 1/2“ x 5/16“ DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3B1D3
max.
CRCADAcc.PriceOrder
22264-1012051600808 B-11/2X5/1612,7 x 7,7583833,1887,281,313 1.63 €
22264-1012051600908 B-11/2X5/1612,7 x 7,7594237,1387,281,313 1.79 €
22264-1012051601008 B-11/2X5/1612,7 x 7,751045,941,187,281,313 1.79 €
22264-1012051601108 B-11/2X5/1612,7 x 7,751149,945,07107,2101,313 1.79 €
22264-1012051601208 B-11/2X5/1612,7 x 7,751253,949,07107,2101,313 1.79 €
22264-1012051601308 B-11/2X5/1612,7 x 7,751357,953,06107,2101,313 1.98 €
22264-1012051601408 B-11/2X5/1612,7 x 7,751461,957,07107,2101,313 1.98 €
22264-1012051601508 B-11/2X5/1612,7 x 7,751565,961,09107,2101,313 2.20 €
22264-1012051601608 B-11/2X5/1612,7 x 7,751669,965,1107,2101,313 2.93 €
22264-1012051601708 B-11/2X5/1612,7 x 7,75177469,11107,2101,313 3.13 €
22264-1012051601808 B-11/2X5/1612,7 x 7,75187873,14107,2101,313 3.50 €
22264-1012051601908 B-11/2X5/1612,7 x 7,75198277,16107,2101,313 3.80 €
22264-1012051602008 B-11/2X5/1612,7 x 7,75208681,19107,2101,313 4.42 €
22264-1012051602108 B-11/2X5/1612,7 x 7,752190,185,22127,2121,313 4.93 €
22264-1012051602208 B-11/2X5/1612,7 x 7,752294,189,24127,2121,313 5.28 €
22264-1012051602308 B-11/2X5/1612,7 x 7,752398,193,27127,2121,313 5.47 €
22264-1012051602408 B-11/2X5/1612,7 x 7,7524102,197,29127,2121,313 5.95 €
22264-1012051602508 B-11/2X5/1612,7 x 7,7525106,2101,33127,2161,313 6.49 €
22264-1012051602608 B-11/2X5/1612,7 x 7,7526110,2105,36167,2161,313 6.67 €
22264-1012051602708 B-11/2X5/1612,7 x 7,7527114,2109,4167,2161,313 7.29 €
22264-1012051602808 B-11/2X5/1612,7 x 7,7528118,3113,42167,2161,313 7.62 €
22264-1012051602908 B-11/2X5/1612,7 x 7,7529122,3117,46167,2161,313 8.65 €
22264-1012051603008 B-11/2X5/1612,7 x 7,7530126,3121,5167,2161,313 9.46 €
22264-1012051603108 B-11/2X5/1612,7 x 7,7531130,4125,54167,2161,313 10.33 €
22264-1012051603208 B-11/2X5/1612,7 x 7,7532134,4129,56167,2161,313 11.05 €
22264-1012051603308 B-11/2X5/1612,7 x 7,7533138,4133,6167,2161,313 11.57 €
22264-1012051603408 B-11/2X5/1612,7 x 7,7534142,5137,64167,2161,313 12.11 €
22264-1012051603508 B-11/2X5/1612,7 x 7,7535146,5141,68167,2161,313 12.58 €
22264-1012051603608 B-11/2X5/1612,7 x 7,7536150,6145,72167,2161,313 13.05 €
22264-1012051603708 B-11/2X5/1612,7 x 7,7537154,6149,76167,2161,313 13.40 €
22264-1012051603808 B-11/2X5/1612,7 x 7,7538158,6153,8167,2161,313 14.11 €
22264-1012051603908 B-11/2X5/1612,7 x 7,7539162,7157,83167,2161,313 14.92 €
22264-1012051604008 B-11/2X5/1612,7 x 7,7540166,7161,87167,2161,313 15.69 €
22264-1012051604108 B-11/2X5/1612,7 x 7,7541172,4165,91207,2201,313 16.17 €
22264-1012051604208 B-11/2X5/1612,7 x 7,7542176,5169,95207,2201,313 17.10 €
22264-1012051604308 B-11/2X5/1612,7 x 7,7543180,5173,99207,2201,313 18.10 €
22264-1012051604408 B-11/2X5/1612,7 x 7,7544184,6178,03207,2201,313 19.10 €
22264-1012051604508 B-11/2X5/1612,7 x 7,7545188,6182,07207,2201,313 20.53 €
22264-1012051604608 B-11/2X5/1612,7 x 7,7546192,6186,1207,2201,313 21.55 €
22264-1012051604708 B-11/2X5/1612,7 x 7,7547196,7190,14207,2201,313 22.40 €
22264-1012051604808 B-11/2X5/1612,7 x 7,7548200,7194,18207,2201,313 23.46 €
22264-1012051604908 B-11/2X5/1612,7 x 7,7549204,8198,22207,2201,313 24.04 €
22264-1012051605008 B-11/2X5/1612,7 x 7,7550208,8202,26207,2201,313 25.48 €
22264-1012051605108 B-11/2X5/1612,7 x 7,7551212,8206,3207,2201,313 26.30 €
22264-1012051605208 B-11/2X5/1612,7 x 7,7552216,9210,34207,2201,313 28.27 €
22264-1012051605308 B-11/2X5/1612,7 x 7,7553220,9214,37207,2201,313 28.69 €
22264-1012051605408 B-11/2X5/1612,7 x 7,7554225218,43207,2201,313 29.52 €
22264-1012051605508 B-11/2X5/1612,7 x 7,7555229222,46207,2201,313 29.66 €
22264-1012051605608 B-11/2X5/1612,7 x 7,7556233226,5207,2201,313 30.76 €
22264-1012051605708 B-11/2X5/1612,7 x 7,7557237,1230,54207,2201,313 32.25 €
22264-1012051605808 B-11/2X5/1612,7 x 7,7558241,1234,58207,2201,313 32.80 €
22264-1012051606008 B-11/2X5/1612,7 x 7,7560249,2242,66207,2201,313 36.42 €
22264-1012051606208 B-11/2X5/1612,7 x 7,7562257,3250,75257,2251,313 42.86 €
22264-1012051606408 B-11/2X5/1612,7 x 7,7564265,4258,82257,2251,313 46.55 €
22264-1012051606508 B-11/2X5/1612,7 x 7,7565269,4262,86257,2251,313 48.02 €
22264-1012051606608 B-11/2X5/1612,7 x 7,7566273,4266,9257,2251,313 49.68 €
22264-1012051606808 B-11/2X5/1612,7 x 7,7568281,5274,99257,2251,313 52.97 €
22264-1012051607008 B-11/2X5/1612,7 x 7,7570289,6283,07257,2251,313 57.10 €
22264-1012051607208 B-11/2X5/1612,7 x 7,7572297,7291,16257,2251,313 60.21 €
22264-1012051607508 B-11/2X5/1612,7 x 7,7575309,8303,27257,2251,313 64.79 €
22264-1012051607608 B-11/2X5/1612,7 x 7,7576313,9307,33257,2251,313 67.56 €
22264-1012051607808 B-11/2X5/1612,7 x 7,7578321,9315,4257,2251,313 74.23 €
22264-1012051608008 B-11/2X5/1612,7 x 7,7580330323,48257,2251,313 81.97 €
22264-1012051608508 B-11/2X5/1612,7 x 7,7585350,2343,69257,2251,313 93.54 €
22264-1012051609008 B-11/2X5/1612,7 x 7,7590370,4363,9257,2251,313 102.79 €
22264-1012051609508 B-11/2X5/1612,7 x 7,7595390,7384,11257,2251,313 115.14 €
22264-1012051610008 B-11/2X5/1612,7 x 7,75100410,9404,31257,2251,313 147.87 €
22264-1012051611008 B-11/2X5/1612,7 x 7,75110451,3444,74257,2251,313 148.55 €
22264-1012051611408 B-11/2X5/1612,7 x 7,75114467,4460,9257,2251,313 150.55 €
22264-1012051612008 B-11/2X5/1612,7 x 7,75120491,7485,16257,2251,313 177.66 €
22264-1012051612508 B-11/2X5/1612,7 x 7,75125511505,37257,2251,313 191.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83