norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1 1/2" x 1" DIN ISO 606
22264

Sprockets single 1 1/2" x 1" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 1 1/2" x 1" DIN ISO 606 256 kB

Drawings

Sprockets single 1 1/2" x 1" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-2112100000824 B-11 1/2X138,1 x 25,4811399,552024,1438 24.12 €
22264-2112100000924 B-11 1/2X138,1 x 25,49125111,42024,1438 28.26 €
22264-2112100001024 B-11 1/2X138,1 x 25,410137123,292024,1438 29.41 €
22264-2112100001124 B-11 1/2X138,1 x 25,411149135,212524,1438 34.99 €
22264-2112100001224 B-11 1/2X138,1 x 25,412161147,222524,1438 41.70 €
22264-2112100001324 B-11 1/2X138,1 x 25,413173159,182524,1438 48.65 €
22264-2112100001424 B-11 1/2X138,1 x 25,414185171,222524,1438 54.12 €
22264-2112100001524 B-11 1/2X138,1 x 25,415197183,262524,1438 62.35 €
22264-2112100001624 B-11 1/2X138,1 x 25,416209195,32524,1438 70.63 €
22264-2112100001724 B-11 1/2X138,1 x 25,417221207,342524,1438 77.05 €
22264-2112100001824 B-11 1/2X138,1 x 25,418233219,422524,1438 73.00 €
22264-2112100001924 B-11 1/2X138,1 x 25,419245,5231,492524,1438 79.51 €
22264-2112100002024 B-11 1/2X138,1 x 25,420257,5243,572524,1438 91.14 €
22264-2112100002124 B-11 1/2X138,1 x 25,421270,5255,653024,1438 99.61 €
22264-2112100002224 B-11 1/2X138,1 x 25,422282,5267,733024,1438 98.04 €
22264-2112100002324 B-11 1/2X138,1 x 25,423294,5279,83024,1438 104.80 €
22264-2112100002424 B-11 1/2X138,1 x 25,424307291,883024,1438 126.06 €
22264-2112100002524 B-11 1/2X138,1 x 25,4253193043024,1438 136.16 €
22264-2112100002624 B-11 1/2X138,1 x 25,426331316,083024,1438 152.61 €
22264-2112100002724 B-11 1/2X138,1 x 25,427343328,193024,1438 163.88 €
22264-2112100002824 B-11 1/2X138,1 x 25,428355340,273024,1438 175.33 €
22264-2112100002924 B-11 1/2X138,1 x 25,429367,5352,383024,1438 187.16 €
22264-2112100003024 B-11 1/2X138,1 x 25,430379,5364,53024,1438 199.64 €
22264-2112100003124 B-11 1/2X138,1 x 25,431391,5376,623024,1438 212.38 €
22264-2112100003224 B-11 1/2X138,1 x 25,432403,5388,693024,1438 225.46 €
22264-2112100003324 B-11 1/2X138,1 x 25,433415,5400,813024,1438 238.92 €
22264-2112100003424 B-11 1/2X138,1 x 25,434428412,933024,1438 252.76 €
22264-2112100003524 B-11 1/2X138,1 x 25,435440425,043024,1438 253.87 €
22264-2112100003624 B-11 1/2X138,1 x 25,436452437,163024,1438 281.73 €
22264-2112100003724 B-11 1/2X138,1 x 25,437464449,273024,1438 296.90 €
22264-2112100003824 B-11 1/2X138,1 x 25,438476,5461,393024,1438 296.69 €
22264-2112100004024 B-11 1/2X138,1 x 25,440501,5485,623024,1438 344.70 €
22264-2112100004124 B-11 1/2X138,1 x 25,441513,5497,743024,1438 361.17 €
22264-2112100004224 B-11 1/2X138,1 x 25,442525,5509,853024,1438 378.29 €
22264-2112100004524 B-11 1/2X138,1 x 25,445562546,23024,1438 410.57 €
22264-2112100004624 B-11 1/2X138,1 x 25,446574558,323024,1438 450.66 €
22264-2112100004824 B-11 1/2X138,1 x 25,448598,5582,553024,1438 489.00 €
22264-2112100005024 B-11 1/2X138,1 x 25,450622,5606,783024,1438 529.28 €
22264-2112100005224 B-11 1/2X138,1 x 25,452647631,013024,1438 570.92 €
22264-2112100005424 B-11 1/2X138,1 x 25,454671655,253024,1438 614.10 €
22264-2112100005524 B-11 1/2X138,1 x 25,455683,5667,43024,1438 636.33 €
22264-2112100005624 B-11 1/2X138,1 x 25,456695,5679,53024,1438 658.82 €
22264-2112100005724 B-11 1/2X138,1 x 25,457707,5691,633024,1438 681.87 €
22264-2112100006024 B-11 1/2X138,1 x 25,460745727,973024,1438 753.17 €
22264-2112100006224 B-11 1/2X138,1 x 25,462769752,244024,1438 802.98 €
22264-2112100006524 B-11 1/2X138,1 x 25,465805,5788,594024,1438 879.93 €
22264-2112100007024 B-11 1/2X138,1 x 25,470866849,214024,1438 1,017.04 €
22264-2112100007624 B-11 1/2X138,1 x 25,476939921,984024,1438 1,194.08 €
22264-2112100008024 B-11 1/2X138,1 x 25,480987,5970,444024,1438 1,320.15 €
22264-2112100008524 B-11 1/2X138,1 x 25,48510481031,14024,1438 1,486.44 €
22264-2112100009524 B-11 1/2X138,1 x 25,49511691152,334024,1438 1,848.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83