norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 3/8" x 7/32" DIN ISO 606
22253

Sprockets duplex 3/8" x 7/32" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 3/8" x 7/32" DIN ISO 606 301 kB

Drawings

Sprockets duplex 3/8" x 7/32" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2L
max.
CRCADAcc.PriceOrder
22253-2038073200806 B-23/8 x 7/329,525 x 5,72828,624,891585,215,4-110 3.23 €
22253-2038073200906 B-23/8 x 7/329,525 x 5,72931,527,851885,215,4-110 3.39 €
22253-2038073201006 B-23/8 x 7/329,525 x 5,721034,530,822085,215,4-110 3.55 €
22253-2038073201106 B-23/8 x 7/329,525 x 5,721137,533,822105,215,4-110 3.83 €
22253-2038073201206 B-23/8 x 7/329,525 x 5,721240,536,825105,215,4-110 4.01 €
22253-2038073201306 B-23/8 x 7/329,525 x 5,721343,539,828105,215,4-110 4.12 €
22253-2038073201406 B-23/8 x 7/329,525 x 5,721446,542,831105,215,4-110 4.17 €
22253-2038073201506 B-23/8 x 7/329,525 x 5,721549,545,8134105,215,4-110 4.27 €
22253-2038073201606 B-23/8 x 7/329,525 x 5,721652,548,8237125,215,4-110 4.51 €
22253-2038073201706 B-23/8 x 7/329,525 x 5,721755,551,8340125,215,4-110 4.88 €
22253-2038073201806 B-23/8 x 7/329,525 x 5,721858,654,8543125,215,4-110 5.13 €
22253-2038073201906 B-23/8 x 7/329,525 x 5,721961,657,8746125,215,4-110 5.72 €
22253-2038073202006 B-23/8 x 7/329,525 x 5,722064,660,8949125,215,4-110 5.75 €
22253-2038073202106 B-23/8 x 7/329,525 x 5,722167,663,9152165,215,4-110 6.30 €
22253-2038073202206 B-23/8 x 7/329,525 x 5,722270,666,9355165,215,4-110 7.03 €
22253-2038073202306 B-23/8 x 7/329,525 x 5,722373,769,9558165,215,4-110 7.15 €
22253-2038073202406 B-23/8 x 7/329,525 x 5,722476,772,9761165,215,4-110 7.85 €
22253-2038073202506 B-23/8 x 7/329,525 x 5,722579,77664165,215,4-110 8.61 €
22253-2038073202606 B-23/8 x 7/329,525 x 5,722682,779,0267165,215,4-110 9.14 €
22253-2038073202706 B-23/8 x 7/329,525 x 5,722785,782,0470165,215,4-110 10.06 €
22253-2038073202806 B-23/8 x 7/329,525 x 5,722888,885,0773165,215,4-110 10.84 €
22253-2038073202906 B-23/8 x 7/329,525 x 5,722991,888,0976165,215,4-110 11.50 €
22253-2038073203006 B-23/8 x 7/329,525 x 5,723094,891,1279165,215,4-110 11.93 €
22253-2038073203106 B-23/8 x 7/329,525 x 5,723197,994,1580165,215,4-110 12.37 €
22253-2038073203206 B-23/8 x 7/329,525 x 5,7232100,997,1780165,215,4-110 13.28 €
22253-2038073203306 B-23/8 x 7/329,525 x 5,7233103,9100,280165,215,4-110 13.48 €
22253-2038073203406 B-23/8 x 7/329,525 x 5,7234106,9103,2380165,215,4-110 14.06 €
22253-2038073203506 B-23/8 x 7/329,525 x 5,7235110106,2680165,215,4-110 14.72 €
22253-2038073203606 B-23/8 x 7/329,525 x 5,7236113109,2990165,215,4-110 15.66 €
22253-2038073203706 B-23/8 x 7/329,525 x 5,7237116112,3290165,215,4-110 16.30 €
22253-2038073203806 B-23/8 x 7/329,525 x 5,7238119115,3490165,215,4-110 17.63 €
22253-2038073203906 B-23/8 x 7/329,525 x 5,7239122,1118,3790165,215,4-110 18.57 €
22253-2038073204006 B-23/8 x 7/329,525 x 5,7240125,1121,490165,215,4-110 19.22 €
22253-2038073204206 B-23/8 x 7/329,525 x 5,7242132,1127,4688205,215,4-110 24.91 €
22253-2038073204506 B-23/8 x 7/329,525 x 5,7245141,1136,5488205,215,4-110 27.14 €
22253-2038073204806 B-23/8 x 7/329,525 x 5,7248150,2145,6488205,215,4-110 29.15 €
22253-2038073205006 B-23/8 x 7/329,525 x 5,7250156,3151,6988205,215,4-110 31.77 €
22253-2038073205706 B-23/8 x 7/329,525 x 5,7257177,5172,9188205,215,4-110 37.40 €
22253-2038073206006 B-23/8 x 7/329,525 x 5,7260186,6181,9988205,215,4-110 39.61 €
22253-2038073207606 B-23/8 x 7/329,525 x 5,7276235,1230,4988255,215,4-110 57.17 €
22253-2038073209506 B-23/8 x 7/329,525 x 5,7295292,7288,08108255,215,4-110 97.54 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83