norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1/2" x 5/16" DIN ISO 606
22253

Sprockets duplex 1/2" x 5/16" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 1/2" x 5/16" DIN ISO 606 300 kB

Drawings

Sprockets duplex 1/2" x 5/16" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2L
max.
CRCADAcc.PriceOrder
22253-2012051600808 B-21/2X5/1612,7 x 7,7583833,182010721321,313 3.39 €
22253-2012051600908 B-21/2X5/1612,7 x 7,7594237,132410721321,313 4.01 €
22253-2012051601008 B-21/2X5/1612,7 x 7,751045,941,12810721321,313 4.27 €
22253-2012051601108 B-21/2X5/1612,7 x 7,751149,945,073212721351,313 4.51 €
22253-2012051601208 B-21/2X5/1612,7 x 7,751253,949,073512721351,313 5.16 €
22253-2012051601308 B-21/2X5/1612,7 x 7,751357,953,063812721351,313 5.93 €
22253-2012051601408 B-21/2X5/1612,7 x 7,751461,957,074212721351,313 6.77 €
22253-2012051601508 B-21/2X5/1612,7 x 7,751565,961,094612721351,313 7.44 €
22253-2012051601608 B-21/2X5/1612,7 x 7,751669,965,15016721381,313 7.85 €
22253-2012051601708 B-21/2X5/1612,7 x 7,75177469,115416721381,313 8.45 €
22253-2012051601808 B-21/2X5/1612,7 x 7,75187873,145816721381,313 9.14 €
22253-2012051601908 B-21/2X5/1612,7 x 7,75198277,166216721381,313 9.89 €
22253-2012051602008 B-21/2X5/1612,7 x 7,75208681,196616721381,313 10.88 €
22253-2012051602108 B-21/2X5/1612,7 x 7,752190,185,227016721401,313 13.16 €
22253-2012051602208 B-21/2X5/1612,7 x 7,752294,189,247016721401,313 13.69 €
22253-2012051602308 B-21/2X5/1612,7 x 7,752398,193,277016721401,313 14.58 €
22253-2012051602408 B-21/2X5/1612,7 x 7,7524102,197,297516721401,313 16.05 €
22253-2012051602508 B-21/2X5/1612,7 x 7,7525106,2101,338016721401,313 17.65 €
22253-2012051602608 B-21/2X5/1612,7 x 7,7526110,2105,368516721401,313 19.14 €
22253-2012051602708 B-21/2X5/1612,7 x 7,7527114,2109,48516721401,313 20.19 €
22253-2012051602808 B-21/2X5/1612,7 x 7,7528118,3113,429016721401,313 21.92 €
22253-2012051602908 B-21/2X5/1612,7 x 7,7529122,3117,469516721401,313 23.74 €
22253-2012051603008 B-21/2X5/1612,7 x 7,7530126,3121,510016721401,313 25.59 €
22253-2012051603108 B-21/2X5/1612,7 x 7,7531130,4125,5410020721401,313 26.69 €
22253-2012051603208 B-21/2X5/1612,7 x 7,7532134,4129,5610020721401,313 28.91 €
22253-2012051603308 B-21/2X5/1612,7 x 7,7533138,4133,610020721401,313 30.04 €
22253-2012051603408 B-21/2X5/1612,7 x 7,7534142,5137,6410020721401,313 31.45 €
22253-2012051603508 B-21/2X5/1612,7 x 7,7535146,5141,6810020721401,313 32.67 €
22253-2012051603608 B-21/2X5/1612,7 x 7,7536150,6145,7210020721401,313 35.78 €
22253-2012051603708 B-21/2X5/1612,7 x 7,7537154,6149,7610020721401,313 36.97 €
22253-2012051603808 B-21/2X5/1612,7 x 7,7538158,6153,810020721401,313 38.33 €
22253-2012051603908 B-21/2X5/1612,7 x 7,7539162,7157,8310020721401,313 39.79 €
22253-2012051604008 B-21/2X5/1612,7 x 7,7540166,7161,8710020721401,313 41.16 €
22253-2012051604208 B-21/2X5/1612,7 x 7,7542176,5169,9510820721551,313 50.01 €
22253-2012051604508 B-21/2X5/1612,7 x 7,7545188,6182,0710820721551,313 54.87 €
22253-2012051604608 B-21/2X5/1612,7 x 7,7546192,6186,110820721551,313 56.52 €
22253-2012051604808 B-21/2X5/1612,7 x 7,7548200,7194,1810820721551,313 60.17 €
22253-2012051605008 B-21/2X5/1612,7 x 7,7550208,8202,2610820721551,313 64.22 €
22253-2012051605708 B-21/2X5/1612,7 x 7,7557237,1230,5410825721551,313 78.55 €
22253-2012051606008 B-21/2X5/1612,7 x 7,7560249,2242,6610825721551,313 85.23 €
22253-2012051607608 B-21/2X5/1612,7 x 7,7576313,9307,3310825721551,313 128.62 €
22253-2012051609508 B-21/2X5/1612,7 x 7,7595390,7384,1112025721551,313 199.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83