norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles stainless steel, oval with thru hole
06920-05

Pull handles stainless steel, oval with thru hole

go back

Item description/product images

DescriptionProduct description:These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Application:Machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology Assembly:From the front.Accessory:Socket head screws DIN 912 / DIN EN ISO 4762-M5.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920-05 Pull handles stainless steel, oval with thru hole 131 kB

Drawings

Pull handles stainless steel, oval with thru hole

Item selection/filter

Order No.Steel
code
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06920-05-11001600511.4308blasted10021135,55011313,61000 20.47 €
06920-05-11121600511.4308blasted11221135,55012513,61000 21.93 €
06920-05-11201600511.4308blasted12021135,55013313,61000 23.17 €
06920-05-11281600511.4308blasted12821135,55014113,61000 23.67 €
06920-05-11601600511.4308blasted16021135,55017313,61000 26.71 €
06920-05-11001610511.4308Polished10021135,55011313,61000 22.06 €
06920-05-11121610511.4308Polished11221135,55012513,61000 23.52 €
06920-05-11201610511.4308Polished12021135,55013313,61000 24.77 €
06920-05-11281610511.4308Polished12821135,55014113,61000 25.65 €
06920-05-11601610511.4308Polished16021135,55017313,61000 29.22 €
06920-05-11001600521.4404blasted10021135,55011313,61000 22.94 €
06920-05-11121600521.4404blasted11221135,55012513,61000 24.53 €
06920-05-11201600521.4404blasted12021135,55013313,61000 25.88 €
06920-05-11281600521.4404blasted12821135,55014113,61000 26.91 €
06920-05-11601600521.4404blasted16021135,55017313,61000 30.22 €
06920-05-11001610521.4404Polished10021135,55011313,61000 24.53 €
06920-05-11121610521.4404Polished11221135,55012513,61000 26.13 €
06920-05-11201610521.4404Polished12021135,55013313,61000 27.47 €
06920-05-11281610521.4404Polished12821135,55014113,61000 28.82 €
06920-05-11601610521.4404Polished16021135,55017313,61000 32.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83