norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic grip legs
06958

Tubular handles, aluminium with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs polyamide glass-bead reinforced.
Bushing brass.
Version:Grip fine ground and natural colour or black anodised.
Legs aluminium colour or black.
Note:Grip and legs are screwed securely together.Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06958 Tubular handles, aluminium with plastic grip legs 100 kB

Drawings

Tubular handles, aluminium with plastic grip legs

Item selection/filter

Order No.

Main
colour
Component
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06958-1055041natural anodizedaluminium tone5512M43767300 18.02 €
06958-1088041natural anodizedaluminium tone8812M437100300 18.87 €
06958-1100041natural anodizedaluminium tone10012M437112300 19.16 €
06958-1120041natural anodizedaluminium tone12012M437132300 19.64 €
06958-1180041natural anodizedaluminium tone18012M437192300 21.13 €
06958-1055042natural anodizedblack5512M43767300 15.61 €
06958-1088042natural anodizedblack8812M437100300 16.43 €
06958-1100042natural anodizedblack10012M437112300 16.74 €
06958-1120042natural anodizedblack12012M437132300 17.20 €
06958-1180042natural anodizedblack18012M437192300 18.68 €
06958-1055043black anodisedaluminium tone5512M43767300 18.41 €
06958-1088043black anodisedaluminium tone8812M437100300 19.24 €
06958-1100043black anodisedaluminium tone10012M437112300 19.55 €
06958-1120043black anodisedaluminium tone12012M437132300 20.11 €
06958-1180043black anodisedaluminium tone18012M437192300 21.65 €
06958-1055044black anodisedblack5512M43767300 16.01 €
06958-1088044black anodisedblack8812M437100300 16.86 €
06958-1100044black anodisedblack10012M437112300 17.17 €
06958-1120044black anodisedblack12012M437132300 17.70 €
06958-1180044black anodisedblack18012M437192300 19.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83