norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Round steelVersion:Ground, brushed and matt-chromed or black powder-coated with fine textureNote:Available as straight or right-angled handle.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06946 Pull handle steel round 106 kB

Drawings (total overview)

Pull handle steel round

Pull handles, round steel, angled

More information

Drawings

Pull handles, round steel, angled

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06946-200081Amatt chromed200130M8702201000 44.47 €
06946-350081Amatt chromed350130M8703701000 53.81 €
06946-200082Ablack powder-coated200130M8702201000 35.67 €
06946-350082Ablack powder-coated350130M8703701000 43.00 €

Pull handle steel round

More information

Drawings

Pull handle steel round

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06946-200083Bmatt chromed20020M8702201000 37.49 €
06946-250083Bmatt chromed25020M8702701000 40.33 €
06946-300083Bmatt chromed30020M8703201000 42.84 €
06946-350083Bmatt chromed35020M8703701000 45.47 €
06946-200084Bblack powder-coated20020M8702201000 22.52 €
06946-250084Bblack powder-coated25020M8702701000 24.14 €
06946-300084Bblack powder-coated30020M8703201000 25.68 €
06946-350084Bblack powder-coated35020M8703701000 26.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83