|
|
06938-02Tubular handles, oval aluminium |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These tubular handles impresses with a combination of solid appearance, high stability and extreme lightness. The patented fastening system enables the handles to be installed from the rear with no screws visible from the front. With its easy-to-clean and abrasion-resistant surface, the handle also blends in perfectly with its surroundings.Material:Tube oval aluminium EN AW-6060. Tapped bush steel. Version:Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.Note:Fastening materials are not supplied. Cap screws with thread lock are recommended for a secure and long-lasting attachment.Assembly:The tubular handle can be mounted from the rear. DIN socket head screws or hexagon head bolts with thread size M8 are provided for this purpose.Advantages:Solid appearance combined with low weight
Timeless elegant design. Ergonomic handle shape. Patented fastening system for rear mounting. Accessory:07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock 07160 Socket head screws DIN 912 / DIN EN ISO 4762 07171 Hex head screws DIN 933 / DIN-EN-ISO 4017 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
06938-02-250083 | natural | anodised | 250 | 34 | M8 | 62 | 296,4 | 1000 |  | | 26.92 € | | 06938-02-300083 | natural | anodised | 300 | 34 | M8 | 62 | 346,4 | 1000 |  | | 28.61 € | | 06938-02-400083 | natural | anodised | 400 | 34 | M8 | 62 | 446,4 | 1000 |  | | 31.06 € | | 06938-02-500083 | natural | anodised | 500 | 34 | M8 | 62 | 546,4 | 1000 |  | | 35.35 € | | 06938-02-250081 | black | powder-coated | 250 | 34 | M8 | 62 | 296,4 | 1000 |  | | 26.92 € | | 06938-02-300081 | black | powder-coated | 300 | 34 | M8 | 62 | 346,4 | 1000 |  | | 28.61 € | | 06938-02-400081 | black | powder-coated | 400 | 34 | M8 | 62 | 446,4 | 1000 |  | | 31.06 € | | 06938-02-500081 | black | powder-coated | 500 | 34 | M8 | 62 | 546,4 | 1000 |  | | 35.35 € | | 06938-02-2500827 | ruby red RAL3003 | powder-coated | 250 | 34 | M8 | 62 | 296,4 | 1000 |  | | 26.92 € | | 06938-02-3000827 | ruby red RAL3003 | powder-coated | 300 | 34 | M8 | 62 | 346,4 | 1000 |  | | 28.61 € | | 06938-02-4000827 | ruby red RAL3003 | powder-coated | 400 | 34 | M8 | 62 | 446,4 | 1000 |  | | 31.06 € | | 06938-02-5000827 | ruby red RAL3003 | powder-coated | 500 | 34 | M8 | 62 | 546,4 | 1000 |  | | 35.35 € | | 06938-02-2500884 | traffic red RAL 3020 | powder-coated | 250 | 34 | M8 | 62 | 296,4 | 1000 |  | | 26.92 € | | 06938-02-3000884 | traffic red RAL 3020 | powder-coated | 300 | 34 | M8 | 62 | 346,4 | 1000 |  | | 28.61 € | | 06938-02-4000884 | traffic red RAL 3020 | powder-coated | 400 | 34 | M8 | 62 | 446,4 | 1000 |  | | 31.06 € | | 06938-02-5000884 | traffic red RAL 3020 | powder-coated | 500 | 34 | M8 | 62 | 546,4 | 1000 |  | | 35.35 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|