norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:These tubular handles impresses with a combination of solid appearance, high stability and extreme lightness. The patented fastening system enables the handles to be installed from the rear with no screws visible from the front. With its easy-to-clean and abrasion-resistant surface, the handle also blends in perfectly with its surroundings.Material:Round tube aluminium EN AW-6060.
steel tapped bush.
Version:Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.Note:Fastening materials are not supplied. Cap screws with thread lock are recommended for a secure and long-lasting attachment.Assembly:The tubular handle can be mounted from the rear. DIN socket head screws or hexagon head bolts with thread size M8 are provided for this purpose.Advantages:Solid appearance combined with low weight

Timeless elegant design.
Ergonomic handle shape.
Patented fastening system for rear mounting.
Accessory:07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06938-01 Tubular handles, round aluminium 107 kB

Drawings

Tubular handles, round aluminium

Item selection/filter

Order No.Main
colour
Surface finish
body
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06938-01-250083naturalanodised25030M865296,41000 26.92 €
06938-01-300083naturalanodised30030M865346,41000 28.61 €
06938-01-400083naturalanodised40030M865446,41000 31.06 €
06938-01-500083naturalanodised50030M865546,41000 35.35 €
06938-01-250081blackpowder-coated25030M865296,41000 26.92 €
06938-01-300081blackpowder-coated30030M865346,41000 28.61 €
06938-01-400081blackpowder-coated40030M865446,41000 31.06 €
06938-01-500081blackpowder-coated50030M865546,41000 35.35 €
06938-01-2500827ruby red RAL3003powder-coated25030M865296,41000 26.92 €
06938-01-3000827ruby red RAL3003powder-coated30030M865346,41000 28.61 €
06938-01-4000827ruby red RAL3003powder-coated40030M865446,41000 31.06 €
06938-01-5000827ruby red RAL3003powder-coated50030M865546,41000 35.35 €
06938-01-2500884traffic red RAL 3020powder-coated25030M865296,41000 26.92 €
06938-01-3000884traffic red RAL 3020powder-coated30030M865346,41000 28.61 €
06938-01-4000884traffic red RAL 3020powder-coated40030M865446,41000 31.06 €
06938-01-5000884traffic red RAL 3020powder-coated50030M865546,41000 35.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83