norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium with plastic grip legs and ribbed grip
06933

Pull handles, aluminium with plastic grip legs and ribbed grip

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs high-strength plastic
Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06933 Pull handles, aluminium with plastic grip legs and ribbed grip 177 kB

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06933-05501black5512M540691000 6.37 €
06933-08801black8812M5401021000 7.04 €
06933-10001black10012M5401141000 7.30 €
06933-12001black12012M5401341000 7.71 €
06933-18001black18012M5401941000 8.90 €
06933-23501black23512M5402491000 9.96 €
06933-05503natural5512M540691000 5.91 €
06933-08803natural8812M5401021000 6.37 €
06933-10003natural10012M5401141000 6.56 €
06933-12003natural12012M5401341000 6.81 €
06933-18003natural18012M5401941000 7.71 €
06933-23503natural23512M5402491000 8.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83