norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium with plastic grip legs, slanted both sides
06926

Tubular handles, aluminium with plastic grip legs, slanted both...

go back

Item description/product images

DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip tube aluminium.
Version:Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly:From the front.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06926 Tubular handles, aluminium with plastic grip legs, slanted both sides 146 kB

Drawings

Tubular handles, aluminium with plastic grip legs, slanted both sides

Overview of items (compressed)

Item selection/filter
Order No.
ground and anodized
Order No.
serrated plastic sleeve
A

BB1DHLLoad
capacity
N
Filter
06926-18006926-18031802620X2M8x2055204500
06926-20006926-20032002620X2M8x2055224500
06926-25006926-25032502620X2M8x2055274500
06926-30006926-30033002620X2M8x2055324500
06926-35006926-35033502620X2M8x2055374500
06926-40006926-40034002620X2M8x2055424500
06926-50006926-50035002620X2M8x2055524500
06926-60006926-60036002620X2M8x2055624500
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83