norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003 powder-coated, natural tone anodised or bright vibratory ground.Note:These pull handles are extremely robust and can also be used where rough usage is expected. The bright vibratory-ground version can be painted or coated after assembly.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920 Pull handles, oval aluminium 112 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06920-10001blackpowder-coated1002113M650113121000 9.46 €
06920-11201blackpowder-coated1122113M650125121000 9.72 €
06920-1120108blackpowder-coated1122517M855129141000 11.20 €
06920-12001blackpowder-coated1202113M650133121000 9.90 €
06920-1200108blackpowder-coated1202517M855137141000 11.41 €
06920-12801blackpowder-coated1282113M650141121000 10.09 €
06920-1280108blackpowder-coated1282517M855145141000 11.62 €
06920-1600106blackpowder-coated1602113M650173121000 10.80 €
06920-16001blackpowder-coated1602517M855177141000 12.56 €
06920-18001blackpowder-coated1802517M855197141000 12.89 €
06920-19201blackpowder-coated1922517M855209141000 13.19 €
06920-35001blackpowder-coated3502517M855367141000 22.95 €
06920-110003naturalanodised1002113M650113121000 8.17 €
06920-111203naturalanodised1122113M650125121000 8.41 €
06920-11120308naturalanodised1122517M855129141000 9.90 €
06920-112003naturalanodised1202113M650133121000 8.51 €
06920-11200308naturalanodised1202517M855137141000 10.12 €
06920-112803naturalanodised1282113M650141121000 8.66 €
06920-11280308naturalanodised1282517M855145141000 10.25 €
06920-11600306naturalanodised1602113M650173121000 9.52 €
06920-116003naturalanodised1602517M855177141000 11.05 €
06920-118003naturalanodised1802517M855197141000 11.48 €
06920-119203naturalanodised1922517M855209141000 11.74 €
06920-135003naturalanodised3502517M855367141000 20.23 €
06920-10027ruby redpowder-coated1002113M650113121000 9.46 €
06920-11227ruby redpowder-coated1122113M650125121000 9.72 €
06920-1122708ruby redpowder-coated1122517M855129141000 11.20 €
06920-12027ruby redpowder-coated1202113M650133121000 9.90 €
06920-1202708ruby redpowder-coated1202517M855137141000 11.41 €
06920-12827ruby redpowder-coated1282113M650141121000 10.09 €
06920-1282708ruby redpowder-coated1282517M855145141000 11.62 €
06920-1602706ruby redpowder-coated1602113M650173121000 10.80 €
06920-16027ruby redpowder-coated1602517M855177141000 12.56 €
06920-18027ruby redpowder-coated1802517M855197141000 12.89 €
06920-19227ruby redpowder-coated1922517M855209141000 13.19 €
06920-35027ruby redpowder-coated3502517M855367141000 22.95 €
06920-100-bright and tumbled1002113M650113121000 7.58 €
06920-112-bright and tumbled1122113M650125121000 7.84 €
06920-120-bright and tumbled1202113M650133121000 8.00 €
06920-128-bright and tumbled1282113M650141121000 8.08 €
06920-16006-bright and tumbled1602113M650173121000 8.89 €
06920-11208-bright and tumbled1122517M855129141000 9.22 €
06920-12008-bright and tumbled1202517M855137141000 9.40 €
06920-12808-bright and tumbled1282517M855145141000 9.56 €
06920-160-bright and tumbled1602517M855177141000 10.26 €
06920-180-bright and tumbled1802517M855197141000 10.63 €
06920-192-bright and tumbled1922517M855209141000 10.87 €
06920-350-bright and tumbled3502517M855367141000 18.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83