norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:These slanted pull handles are particularly suitable for mounting in places where space is limited. These handles are very strong and robust and can also be used where robust handling is required. Material:Aluminium EN AW-6063Version:Black or traffic red RAL 3020 powder-coated or bright.Note:The bright version can be painted or coated after assembly.Application:Where space is limited in machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology Assembly:From the rear.Advantages:Good access where space is limited.
Very stable and robust.
Retaining element for opening and closing covers, panels and hoods.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920-10 Pull handle, oval aluminium, oblique 127 kB

Drawings

Pull handle, oval aluminium, oblique

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06920-10-1000106blackpowder-coated1002113M650113101000 9.05 €
06920-10-1120106blackpowder-coated1122113M650125101000 9.40 €
06920-10-1200106blackpowder-coated1202113M650133101000 9.40 €
06920-10-1280106blackpowder-coated1282113M650141101000 9.40 €
06920-10-1600106blackpowder-coated1602113M650173101000 10.83 €
06920-10-1120108blackpowder-coated1122517M855129121000 12.95 €
06920-10-1200108blackpowder-coated1202517M855137121000 13.31 €
06920-10-1280108blackpowder-coated1282517M855145121000 13.66 €
06920-10-1600108blackpowder-coated1602517M855177121000 15.10 €
06920-10-1800108blackpowder-coated1802517M855197121000 15.81 €
06920-10-1008406traffic red RAL 3020powder-coated1002113M650113101000 9.05 €
06920-10-1128406traffic red RAL 3020powder-coated1122113M650125101000 9.40 €
06920-10-1208406traffic red RAL 3020powder-coated1202113M650133101000 9.40 €
06920-10-1288406traffic red RAL 3020powder-coated1282113M650141101000 9.40 €
06920-10-1608406traffic red RAL 3020powder-coated1602113M650173101000 10.83 €
06920-10-1128408traffic red RAL 3020powder-coated1122517M855129121000 12.95 €
06920-10-1208408traffic red RAL 3020powder-coated1202517M855137121000 13.31 €
06920-10-1288408traffic red RAL 3020powder-coated1282517M855145121000 13.66 €
06920-10-1608408traffic red RAL 3020powder-coated1602517M855177121000 15.10 €
06920-10-1808408traffic red RAL 3020powder-coated1802517M855197121000 15.81 €
06920-10-10006-bright1002113M650113101000 7.56 €
06920-10-11206-bright1122113M650125101000 7.88 €
06920-10-12006-bright1202113M650133101000 7.88 €
06920-10-12806-bright1282113M650141101000 7.88 €
06920-10-16006-bright1602113M650173101000 8.60 €
06920-10-11208-bright1122517M855129121000 11.45 €
06920-10-12008-bright1202517M855137121000 11.81 €
06920-10-12808-bright1282517M855145121000 12.17 €
06920-10-16008-bright1602517M855177121000 12.87 €
06920-10-18008-bright1802517M855197121000 13.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83