norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.Material:Aluminium.Version:Natural or black anodised.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06917 End washer aluminium 127 kB

Drawings

End washer aluminium

Item selection/filter

Order No.Main
colour
D2

D3D4HH1for
screws
CADAcc.PriceOrder
06917-5natural8,14,212,512M4 0.49 €
06917-3natural10,15,21512M5 0.66 €
06917-7natural12,16,21712M6 0.64 €
06917-4black8,14,212,512M4 0.92 €
06917-1black10,15,21512M5 0.90 €
06917-6black12,16,21712M6 0.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83