norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Casing high-tensile aluminium.
Clamping arm steel.
Version:Clamping arm black oxidised.Note:The mini clamp is characterised by its small size, positioning accuracy of the clamping arm, and lightweight construction. Mini clamps are fully self-locking. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.

Attention: A 5/3-way valve is required, middle position vented.
On request:Clamping arm without holes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05652 Mini clamp manual operated 342 kB

Drawings (total overview)

Mini clamp manual operated
Mini clamp manual operated

Mini clamp with pneumatic end position feedback

More information

Drawings

Mini clamp with pneumatic end position feedback
Mini clamp with pneumatic end position feedback

Overview of items (compressed)

Item selection/filter
Order No.Size

Tightening torque
Nm
at 5 bar
Retaining
torque
Nm
Operating pressure
bar with
oil-free air
Max pressure
bar with
oil-free air
B1B2B4B5B6B7B8B10B11B12B15B16B17CADAcc.PriceOrder
05652-081111282556263215501418122,55728636 596.76 €
05652-081112282556263215501418122,55728636 596.76 €
05652-15111131554563039186017221536832842 696.70 €
05652-15111231554563039186017221536832842 696.70 €
05652-251111425755635452275202518468401052,5 768.49 €
05652-251112425755635452275202518468401052,5 768.49 €
Order No.Size

D1

D2D3D4D5L1L2L3L4L5L6L8L9L10L12L14Rmanual operatedCADAcc.PriceOrder
05652-0811112M55,542091239627,5207,510516105712135left 596.76 €
05652-0811122M55,542091239627,5207,510516105712135right 596.76 €
05652-1511113G 1/86,5520915812040251415520126915135left 696.70 €
05652-1511123G 1/86,5520915812040251415520126915135right 696.70 €
05652-2511114G 1/88,5620918213647281718525168017,5135left 768.49 €
05652-2511124G 1/88,5620918213647281718525168017,5135right 768.49 €

Mini clamp without end position feedback

More information

Drawings

Mini clamp without end position feedback

Overview of items (compressed)

Item selection/filter
Order No.Size

Tightening torque
Nm
at 5 bar
Retaining
torque
Nm
Operating pressure
bar with
oil-free air
Max pressure
bar with
oil-free air
B1B2B4B5B6B7B8B10B11B12B15B16B17CADAcc.PriceOrder
05652-084111282556263215501418122,55728636 498.25 €
05652-084112282556263215501418122,55728636 498.25 €
05652-15411131554563039186017221536832842 581.28 €
05652-15411231554563039186017221536832842 581.28 €
05652-254111425755635452275202518468401052,5 674.18 €
05652-254112425755635452275202518468401052,5 674.18 €
Order No.Size

D1

D2D3D4D5L1L2L3L4L5L6L8L9L10L12L14Rmanual operatedCADAcc.PriceOrder
05652-0841112M55,542091239627,5207,510516105712135left 498.25 €
05652-0841122M55,542091239627,5207,510516105712135right 498.25 €
05652-1541113G 1/86,5520915812040251415520126915135left 581.28 €
05652-1541123G 1/86,5520915812040251415520126915135right 581.28 €
05652-2541114G 1/88,5620918213647281718525168017,5135left 674.18 €
05652-2541124G 1/88,5620918213647281718525168017,5135right 674.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83