norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps
Pneumatic clamps
Accessories for clamps
Latches
Quarter-turn locks
05000

Toggle clamps Pneumatic clamps Accessories for...

go back
Novelties

norelem clamps - 05000

The norelem product group 05000 includes standard parts to carry out any fixating or clamping operation. The group is divided into five categories:
- Toggle clamps
- Pneumatic clamps
- Accessories
- Latches
- Quarter-turn locks

Toggle clamps

With a total of 125 articles the toggle clamps cover a wide product spectrum. Toggle clamps are mainly used in the metal, wood and plastic construction industries. The three main types (vertical, horizontal and push-pull) are available in numerous variations.

Pneumatic clamp

Clamping with air - Pneumatic clamps function with compressed air and make life a lot easier for the operator where frequent clamping cycles are required. The great advantage of pneumatic clamps in comparison to manual clamps is that several clamps can be operated simultaneously and they can be closed in any required order. The norelem product spectrum includes several types of pneumatic clamps.

Accessories

The accessory product group includes amongst other things different types of thrust screws and various plastic grips that can be used to replace worn out or damaged grips on the toggle clamps.

Latch

Latches can be used for many things. They ensure a secure retention and locking of hatches, machine panels or doors. In addition to normal latches, norelem also offers slam latches that have an integrated safety function. Slam latches are usually fastened to profile sections, but can just as easily be attached to doors or hatches.

Quarter-turn lock

A wide variety of quarter-turn locks are available. They are used as reliable and flexible locking elements in numerous areas. The user can choose from many different versions depending on the requirements and application. norelem offers quarter-turn locks and compression locks in different sizes, materials and with different grip types.
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83