norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pneumatic clamps vertical with vertical mounted cylinder
05360

Pneumatic clamps vertical with vertical mounted cylinder

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:The clamps 05350 and 05360 are suitable for fitting in special machines and transfer machines. The tempered and ground bearing pins that run in Teflon bearings make them maintenance-free. The heavy-duty design and the double-acting pneumatic cylinder guarantee a long life.
The fastening screws for the hinges are secured with LOCTITE.
The magnetic piston is prepared for electric end position feedback.

VL = compressed air consumption per complete cycle in dm³ at 6 bar.

Clamping and retaining forces
The selection of the correct clamp size is dependant on the force (see table). It is distinguish between retaining force F1 or F2 and clamping force F3 or F4.

The clamping force F3 and F4 is the force exerted by the clamping arm on the part to be machined when the clamp is closed.

The retaining force F1 and F2 is the force with which the closed clamping arm opposes the machining forces occurring on the part to be machined and which it resists with no permanent deformation. It is greater than the clamping force because the dead point of the lever has to be overcome with the clamp closed when being pushed back.
On request:Clamps without cylinder.Drawing reference:
Y = cylinder travel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05360 Pneumatic clamps vertical with vertical mounted cylinder 231 kB
 Technical Information for Toggle clamps 127 kB

Drawings

Pneumatic clamps vertical with vertical mounted cylinder

Overview of items (compressed)

Item selection/filter
Order No.

ABDEFGHIKLMM1NOQSTCADAcc.PriceOrder
05360-04158211542070653010359090117M12x1,256,24746 795.72 €
05360-0620911360228369401232107100137M16x1,58,25448 1,125.99 €
05360-0830125179524,511594601549145123184M16x1,513,26777 1,452.14 €
Order No.

UVWXYRZtotal heighttotal lengthF1
kN
F2
kN
F3
kN
F4
kN
F5
kN
VLCADAcc.PriceOrder
05360-0419382164074G1/827172340691,52,20,751 795.72 €
05360-06221101165087G1/42619538612182,53,511,8 1,125.99 €
05360-082551231663120G1/4402724702030461,84,3 1,452.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83