|
|
05610-20Threaded flange aluminum |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Note:The aluminum threaded flange can be used as a mounting base for swing clamps.
The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (05610-10) and the pneumatic screw-in link clamps with flange (05609).
Can be used to secure to the fixture with a slotted round nut.Advantages:Additional thread must be cut into the fixtures mounting plate.Accessory:05609 Pneumatic link clamp, screw-on with flange. 05610-05 Pneumatic swing clamp, screw-on. 05610-10 Pneumatic swing clamp, screw-on with flange.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | B | B1 | D | D1 | D2 | H | H1 | CAD | Acc. | Price | Order |
---|
05610-20-12 | 12 | 35 | 24 | M25x1,5 | 8 | 4,5 | 8 | 5 |  | | 34.09 € | | 05610-20-16 | 16 | 40 | 29 | M30x1,5 | 8 | 4,5 | 8 | 5 |  | | 34.09 € | | 05610-20-20 | 20 | 45 | 32 | M35x1,5 | 9 | 5,5 | 9 | 6 |  | | 34.09 € | | 05610-20-25 | 25 | 50 | 37 | M40x1,5 | 9 | 5,5 | 9 | 6 |  | | 35.71 € | | 05610-20-32 | 32 | 60 | 45 | M50x1,5 | 11 | 6,5 | 12 | 7 |  | | 37.34 € | | 05610-20-40 | 40 | 65 | 50 | M55x1,5 | 11 | 6,5 | 12 | 7 |  | | 38.95 € | | 05610-20-50 | 50 | 75 | 58 | M65x1,5 | 13 | 8,5 | 15 | 9 |  | | 42.21 € | | 05610-20-63 | 63 | 88 | 70 | M80x1,5 | 13 | 8,5 | 15 | 9 |  | | 45.45 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|