norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Contact faces ground.
Note:Fastening blocks are used as riser elements in all system elements that have no movable support and contact faces. These include e.g. locating supports 02394, vertical prisms 02388-05-600. They also offer the possibility to position and secure elements within a 50 ±0.01 mm grid (see application example).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01247-05 Fastening blocks Form M 388 kB
 Technical information for grid holes and grid pitches, M12, M16 92,3 kB

Drawings

Fastening blocks Form M

Item selection/filter

Order No.A
locating hole
A
thread
B
Ø for
shoulder screw
CNo. of
grid holes
No. of
mounting holes
Suitable
shoulder screw
weight
kg
CADAcc.PriceOrder
01247-05-1211205012 F7M1212 F7227207533-1120552.693 on request
01247-05-1211605016 F7M1616 F7267207533-1160552.38 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83