norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tooling blocks, grey cast iron with pre-machined clamping faces
01247-05

Tooling blocks, grey cast iron with pre-machined clamping faces

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Tooling blocks with pre-machined clamping faces are used for constructing fixtures. These tooling blocks provide a fast and economic way of producing elements with specific grid or idividual holes. Tooling blocks can also be used as a base for clamping smaller workpieces.
By length L=300, the middle reinforcing rib should be taken into consideration.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01247-05 Tooling blocks, grey cast iron with pre-machined clamping faces 163 kB

Drawings

Tooling blocks, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LB

HCADAcc.PriceOrder
01247-05-100201515200150150 on request
01247-05-100251520250150200 on request
01247-05-100302025300200250 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83