norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tooling blocks, grey cast iron with grid holes
01247-05

Tooling blocks, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws 07533-112065. Size M16 tooling blocks are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for shoulder screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01247-05 Tooling blocks, grey cast iron with grid holes 188 kB
 Technical information for grid holes and grid pitches, M12, M16 92,3 kB

Drawings

Tooling blocks, grey cast iron with grid holes

Item selection/filter

Order No.LBHD

D1N1=No. of
grid holes
No. of
fastening
holes
StatusCADAcc.PriceOrder
01247-05-21220151520015015012M121510 on request
01247-05-212251520125015020012M122114 on request
01247-05-21225152025015020012M122114expiring on request
01247-05-21620151520015015016M161510 on request
01247-05-216251520125015020016M162114 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83