norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06470 Ratchet levers 239 kB

Drawings (total overview)

Ratchet levers

Ratchet levers with internal thread

More information

Drawings

Ratchet levers with internal thread

Item selection/filter

Order No.

Kind of fasteningSizeXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-310internal thread1M10150482233172236314,515,537 on request
06470-312internal thread1M12150482233172236314,515,537 on request
06470-314internal thread2M141805427382026433861948 on request
06470-316internal thread2M161805427382026433861948 on request
06470-318internal thread3M182307035452430514262148 on request
06470-320internal thread3M202307035452430514262148 on request
06470-322internal thread4M2230080425628356147623,549 on request
06470-324internal thread4M2430080425628356147623,549 on request
06470-327internal thread4M2730080425628356147623,549 on request
06470-330internal thread5M304001106075323882537,526,5511 on request
06470-336internal thread5M364001106075323882537,526,5511 on request
06470-342internal thread5M424001106075323882537,526,5511 on request

Ratchet levers with locating hole

More information

Drawings

Ratchet levers with locating hole

Item selection/filter

Order No.

Kind of fasteningSizeXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-412reamed hole with slot112150482233172236314,515,537 on request
06470-414reamed hole with slot2141805427382026433861948 on request
06470-415reamed hole with slot2151805427382026433861948 on request
06470-416reamed hole with slot2161805427382026433861948 on request
06470-418reamed hole with slot3182307035452430514262148 on request
06470-420reamed hole with slot3202307035452430514262148 on request
06470-422reamed hole with slot42230080425628356147623,549 on request
06470-425reamed hole with slot42530080425628356147623,549 on request
06470-427reamed hole with slot42730080425628356147623,549 on request
06470-430reamed hole with slot5304001106075323882537,526,5511 on request
06470-436reamed hole with slot5364001106075323882537,526,5511 on request

Ratchet levers with square socket

More information

Drawings

Ratchet levers with square socket

Item selection/filter

Order No.

Kind of fasteningSWSize

A=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-510square socket101150482233172236314,515,537 on request
06470-512square socket121150482233172236314,515,537 on request
06470-513square socket1321805427382026433861948 on request
06470-514square socket1421805427382026433861948 on request
06470-517square socket1732307035452430514262148 on request
06470-519square socket19430080425628356147623,549 on request
06470-520square socket20430080425628356147623,549 on request
06470-522square socket22430080425628356147623,549 on request
06470-524square socket24430080425628356147623,549 on request
06470-530square socket3054001106075323882537,526,5511 on request
06470-532square socket3254001106075323882537,526,5511 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83