norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ratchet levers with internal thread
06470_IG

Ratchet levers with internal thread

go back

Item description/product images

DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06470_IG Ratchet levers with internal thread 159 kB

Drawings

Ratchet levers with internal thread

Item selection/filter

Order No.

Kind of fasteningSizeXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-310internal thread1M10150482233172236314,515,537 on request
06470-312internal thread1M12150482233172236314,515,537 on request
06470-314internal thread2M141805427382026433861948 on request
06470-316internal thread2M161805427382026433861948 on request
06470-318internal thread3M182307035452430514262148 on request
06470-320internal thread3M202307035452430514262148 on request
06470-322internal thread4M2230080425628356147623,549 on request
06470-324internal thread4M2430080425628356147623,549 on request
06470-327internal thread4M2730080425628356147623,549 on request
06470-330internal thread5M304001106075323882537,526,5511 on request
06470-336internal thread5M364001106075323882537,526,5511 on request
06470-342internal thread5M424001106075323882537,526,5511 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83