norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06470_IV Ratchet levers with square socket 153 kB

Drawings

Ratchet levers with square socket

Item selection/filter

Order No.

Kind of fasteningSWSize

A=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-510square socket101150482233172236314,515,537 on request
06470-512square socket121150482233172236314,515,537 on request
06470-513square socket1321805427382026433861948 on request
06470-514square socket1421805427382026433861948 on request
06470-517square socket1732307035452430514262148 on request
06470-519square socket19430080425628356147623,549 on request
06470-520square socket20430080425628356147623,549 on request
06470-522square socket22430080425628356147623,549 on request
06470-524square socket24430080425628356147623,549 on request
06470-530square socket3054001106075323882537,526,5511 on request
06470-532square socket3254001106075323882537,526,5511 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83