norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension leversinternal thread, stainless steel
06371

Tension levers internal thread, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06371 Tension leversinternal thread, stainless steel 214 kB

Drawings (total overview)

Tension leversinternal thread, stainless steel

Tension levers in stainless steel with internal thread, 0 degrees

More information

Drawings

 Tension levers in stainless steel with internal thread, 0 degrees

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
06371-1082M814921624251044,54,53749,522 on request
06371-1102M1014921624251044,54,53749,522 on request
06371-2102M10171111928321251,55,54257,524 on request
06371-2122M12171111928321251,55,54257,524 on request
06371-3122M1223134,523333213586476526 on request
06371-3162M1623134,523333213586476526 on request
06371-4162M16271343041321368,57,556,576,536 on request
06371-4202M20271343041321368,57,556,576,536 on request

Tension levers in stainless steel with internal thread, 20 degrees

More information

Drawings

Tension levers in stainless steel with internal thread, 20 degrees

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06371-108120°M81488151624251044,54,53758,549,522 on request
06371-110120°M101488151624251044,54,53758,549,522 on request
06371-210120°M1017106151928321251,55,54268,557,524 on request
06371-212120°M1217106151928321251,55,54268,557,524 on request
06371-312120°M1223128,5152333321358647816526 on request
06371-316120°M1623128,5152333321358647816526 on request
06371-416120°M1627128,5153041321368,57,556,589,576,536 on request
06371-420120°M2027128,5153041321368,57,556,589,576,536 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83