|
|
04233-08 inchCam levers, steel, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8. Version:Handle and stud blue passivated. Thrust washer, black. Hinge pin bright.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Drawing reference:1) setscrew for fine adjustment of lever DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | norelem old article number | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-08-15022A1X20 | 04233-15022A1X20 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 17.45 € | | 04233-08-15022A1X30 | 04233-15022A1X30 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 17.45 € | | 04233-08-15022A1X40 | 04233-15022A1X40 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 17.95 € | | 04233-08-15022A1X50 | 04233-15022A1X50 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 17.95 € | | 04233-08-15022A2X20 | 04233-15022A2X20 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 17.45 € | | 04233-08-15022A2X30 | 04233-15022A2X30 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 17.45 € | | 04233-08-15022A2X40 | 04233-15022A2X40 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 17.95 € | | 04233-08-15022A2X50 | 04233-15022A2X50 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 17.95 € | | 04233-08-25022A3X25 | 04233-25022A3X25 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 27.52 € | | 04233-08-25022A3X30 | 04233-25022A3X30 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 27.52 € | | 04233-08-25022A3X40 | 04233-25022A3X40 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 28.21 € | | 04233-08-25022A3X50 | 04233-25022A3X50 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 28.21 € | | 04233-08-25022A4X25 | 04233-25022A4X25 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 27.52 € | | 04233-08-25022A4X30 | 04233-25022A4X30 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 27.52 € | | 04233-08-25022A4X40 | 04233-25022A4X40 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 28.21 € | | 04233-08-25022A4X50 | 04233-25022A4X50 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 28.21 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|