norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, adjustable, with external thread, steel or stainless steel, inch
04233 inch

Cam levers, adjustable, with external thread, steel or stainless...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pins 1.4305 stainless steel.
Screw and washer steel grade 5.8 or 1.4305 stainless steel.

Version:Handles black powder-coated.
Thrust washer, black.
Hinge pins, bright.
Studs and washer trivalent blue-passivated steel or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 inch Cam levers, adjustable, with external thread, steel or stainless steel, inch 206 kB

Drawings (total overview)

Cam levers, adjustable, with external thread, steel or stainless steel, inch

Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch

More information

Drawings

Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder

Cam levers adjustable external thread, inch

More information

Drawings

Cam levers adjustable external thread, inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83